Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Definite Purpose Contactors 8910
Schneider Eletric 8910DP12V02Y181Y248 Picture
To be discontinued

8910DP12V02Y181Y248

Product Logo
Schneider Eletric 8910DP12V02Y181Y248 Picture
To be discontinued
8910DP12V02Y181Y248
Product Logo

Contactor, Definite Purpose, 20A, 2 pole, 110/120 VAC 50/60 Hz coil, open, with cover, bulk packaged

Show more characteristics
Commercial status
To be discontinued on 31 December 2020
End-of-service soon on 01 July 2020
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 51.75 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

Compare products: /