Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Definite Purpose Contactors 8910
Schneider Eletric 8910DPA23V09Y122Y236 Picture

8910DPA23V09Y122Y236

Product Logo
Schneider Eletric 8910DPA23V09Y122Y236 Picture
8910DPA23V09Y122Y236
Product Logo

Contactor, Definite Purpose, 25A, 3 pole, 20 HP at 575 VAC, 3 phase, 208/240 VAC 60 Hz 220 VAC 50 Hz coil, open

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 90.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Definite Purpose Contactor
    Line Rated Current
    25 A
    Number of Poles
    3P
    pole contact composition
    3 NO
    range of product
    DPA
    Complementary
    Maximum Horse Power Rating
    2 hp 115 V AC, 1 phase
    5 hp 230 V AC, 1 phase
    10 hp 230 V AC, 3 phase
    15 hp 460 V AC, 3 phase
    20 hp 575 V AC, 3 phase
    locked rotor rated current
    125 A 460 V AC
    100 A 575 V AC
    150 A 277 V AC
    [Ue] rated operational voltage
    600 V AC
    [Uc] control circuit voltage
    208...240 V AC 60 Hz
    220 V AC 50 Hz
    Phase
    3 phase
    electrical connection
    Binder head
    Pressure wire clamp
    Environment
    product certifications
    UL Recognized
    CSA
    Ordering and shipping details
    Category
    21342 - 8910 DPA 2_(25 AMP)
    Discount Schedule
    CP1B
    GTIN
    00785901433033
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 5/29/14
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 12/27/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 5/26/16
    prp.document.label.format pdf
    Size 2 MB
    Date 5/26/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8910DPA23V09Y122Y236 : 8910DPA23V09Y122Y236_ROHS_CHINA_DECLARATION
    Description
    8910DPA23V09Y122Y236_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    8910DPA23V09Y122Y236_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8910DPA23V09Y122Y236 : 8910DPA23V09Y122Y236_ROHS_DECLARATION
    Description
    8910DPA23V09Y122Y236_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    8910DPA23V09Y122Y236_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8910DPA23V09Y122Y236 : 8910DPA23V09Y122Y236_REACH_DECLARATION
    Description
    8910DPA23V09Y122Y236_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    8910DPA23V09Y122Y236_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /