USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Definite Purpose Contactors 8910
Schneider Eletric 8910DPA23V09Y125Y239 Picture

8910DPA23V09Y125Y239

Product Logo
Schneider Eletric 8910DPA23V09Y125Y239 Picture
8910DPA23V09Y125Y239
Product Logo

Definite Purpose Contactor 3 Pole 25A 208-240VAC Coil +Options

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    102.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Definite Purpose Contactor
    Line Rated Current
    25 A
    Number of Poles
    3P
    pole contact composition
    3 NO
    range of product
    DPA
    Complementary
    Maximum Horse Power Rating
    2 hp 115 V AC, 1 phase
    5 hp 230 V AC, 1 phase
    10 hp 230 V AC, 3 phase
    15 hp 460 V AC, 3 phase
    20 hp 575 V AC, 3 phase
    locked rotor rated current
    125 A 460 V AC
    100 A 575 V AC
    150 A 277 V AC
    [Ue] rated operational voltage
    600 V AC
    [Uc] control circuit voltage
    208...240 V AC 60 Hz
    220 V AC 50 Hz
    Phase
    3 phase
    electrical connection
    Box lugs
    Screw terminal
    Environment
    product certifications
    UL recognized
    CSA
    Ordering and shipping details
    Category
    21342 - 8910 DPA 2_(25 AMP)
    Discount Schedule
    CP1B
    GTIN
    00785901511229
    Package weight(Lbs)
    0.46 kg (1.02 lb(US))
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • View more View less

    Documents

    Language
    • English7
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 687.6 KB
    Date 12/15/09
    Files in document
    dwg
    151.3 KB
    dwf
    32.4 KB
    dxf
    452.7 KB
    pdf
    51.1 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 133.4 KB
    Date 10/2/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Replacement Coils for 8910 DPA Contactors (Version 1)
    Description
    This bulletin provides installation instructions for replacement coils for use with Class 8910 type DPA contactors.
    Size pdf
    Size 59.5 KB
    Date 12/16/02
    Description
    This bulletin provides installation instructions for replacement coils for use with Class 8910 type DPA contactors.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8910DPA23V09Y125Y239_ROHS_DECLARATION
    Description
    8910DPA23V09Y125Y239_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    8910DPA23V09Y125Y239_ROHS_DECLARATION
    Information label
    Format
    Size
    Date
    Add to My Documents
    9991DPG1 Enclosure (Version 1.0)
    Description
    9991DPG1 Enclosure
    Size pdf
    Size 82.8 KB
    Date 6/7/11
    Description
    9991DPG1 Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8910DPA23V09Y125Y239_REACH_DECLARATION
    Description
    8910DPA23V09Y125Y239_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    8910DPA23V09Y125Y239_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8910DPA23V09Y125Y239_ROHS_CHINA_DECLARATION
    Description
    8910DPA23V09Y125Y239_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    8910DPA23V09Y125Y239_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /