Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Definite Purpose Contactors 8910
Schneider Eletric 8910DPA32V02 Picture

8910DPA32V02

Product Logo
Schneider Eletric 8910DPA32V02 Picture
8910DPA32V02
Product Logo

Contactor, Definite Purpose, 30A, 2 pole, 5 HP at 230 VAC, 1 phase, 110/120 VAC 50/60 Hz coil, open

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 91.38 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Definite Purpose Contactor
    Line Rated Current
    30 A
    Number of Poles
    2P
    pole contact composition
    2 NO
    range of product
    DPA
    Complementary
    Maximum Horse Power Rating
    2 hp 115 V AC, 1 phase
    5 hp 230 V AC, 1 phase
    locked rotor rated current
    150 A 460 V AC
    120 A 575 V AC
    180 A 277 V AC
    [Ue] rated operational voltage
    600 V AC
    [Uc] control circuit voltage
    120 V AC 60 Hz
    110 V AC 50 Hz
    Phase
    1 phase
    electrical connection
    Binder head
    Quick connect terminals
    Maximum Height
    2.31 in (58.67 mm)
    2.31 in (58.70 mm)
    Maximum Width
    2.37 in (60.20 mm)
    2.37 in (60.2 mm)
    Maximum Depth
    2.90 in (73.66 mm)
    2.99 in (76 mm)
    Net Weight
    0.97 lb(US) (0.44 kg)
    0.98 lb(US) (0.44 kg)
    Environment
    product certifications
    UL Recognized
    CSA
    Ordering and shipping details
    Category
    21343 - 8910 DPA 3_(30 AMP)
    Discount Schedule
    CP1B
    GTIN
    00785901116967
    Returnability
    Yes
    Country of origin
    CN
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English13
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    prp.document.label.format pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Square D Definite Purpose Control Catalog (Version 2.0)
    Description
    This catalog covers Class 8910 Types DP and DPA contactors, Class 8911 Types DPS and H–M Starters, Class 8965 Type DPR Reversing/Hoist Contactors, Class 8965 Type DPR, Class 8965 Type R Reversing/Hoist Contactors, Class 9998 Contact Kits and Replacement Parts Kits, and Class 9999 External Auxiliary Contacts. This document includes technical characteristics, selection information, and dimension drawings.
    prp.document.label.format pdf
    Size 2.9 MB
    Date 5/29/14
    Description
    This catalog covers Class 8910 Types DP and DPA contactors, Class 8911 Types DPS and H–M Starters, Class 8965 Type DPR Reversing/Hoist Contactors, Class 8965 Type DPR, Class 8965 Type R Reversing/Hoist Contactors, Class 9998 Contact Kits and Replacement Parts Kits, and Class 9999 External Auxiliary Contacts. This document includes technical characteristics, selection information, and dimension drawings.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market Data Bulletin (Version R05/20)
    Description
    Schneider Electric offers a wide range of solutions to meet your motor control and protection needs. This data bulletin contains information regarding the application of those solutions in the United States and Canada.
    prp.document.label.format pdf
    Size 2.4 MB
    Date 5/31/20
    Description
    Schneider Electric offers a wide range of solutions to meet your motor control and protection needs. This data bulletin contains information regarding the application of those solutions in the United States and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    DEFINITE PURPOSE CONTACTOR (2 & 3 POLE) SERIES B 20-40A (Version 1.1)
    Files in document
    dwg
    123.8 KB
    dwf
    24.1 KB
    dxf
    318.5 KB
    pdf
    33.8 KB
    prp.document.label.format zip
    Size 500.2 KB
    Date 12/15/09
    Files in document
    dwg
    123.8 KB
    dwf
    24.1 KB
    dxf
    318.5 KB
    pdf
    33.8 KB
    prp.document.label.format zip
    Size 687.6 KB
    Date 12/15/09
    Files in document
    dwg
    151.3 KB
    dwf
    32.4 KB
    dxf
    452.7 KB
    pdf
    51.1 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 133.4 KB
    Date 10/2/17
    prp.document.label.format pdf
    Size 2 MB
    Date 5/26/16
    prp.document.label.format pdf
    Size 2 MB
    Date 5/26/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Replacement Coils for 8910 DPA Contactors Installation Instructions (Version 1)
    Description
    This instruction sheet provides instructions for replacement coils (Type DA1V*, DA2V*) for use with Class 8910 Type DPA contactors.
    prp.document.label.format pdf
    Size 59.5 KB
    Date 12/16/02
    Description
    This instruction sheet provides instructions for replacement coils (Type DA1V*, DA2V*) for use with Class 8910 Type DPA contactors.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents