Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Definite Purpose Contactors 8910
Schneider Eletric 8910DPA33V14Y236Y239 Picture
Discontinued

8910DPA33V14Y236Y239

Schneider Eletric 8910DPA33V14Y236Y239 Picture
Discontinued
8910DPA33V14Y236Y239

Contactor, Definite Purpose, 30A, 3 pole, 20 HP at 575 VAC, 3 phase, 24/24 VAC 50/60 Hz coil, open, CU/AL box lugs

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 109.13 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

8910DPA33V14Y236Y239 is replaced by:
Product
Qty
8910DPA33V14
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 14 April 2020
1
  • Main
    product or component type
    Definite Purpose Contactor
    Line Rated Current
    30 A
    Number of Poles
    3P
    pole contact composition
    3 NO
    range of product
    DPA
    Complementary
    Maximum Horse Power Rating
    2 hp 115 V AC, 1 phase
    5 hp 230 V AC, 1 phase
    10 hp 230 V AC, 3 phase
    15 hp 460 V AC, 3 phase
    20 hp 575 V AC, 3 phase
    locked rotor rated current
    150 A 460 V AC
    120 A 575 V AC
    180 A 277 V AC
    [Ue] rated operational voltage
    600 V AC
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    Phase
    3 phase
    electrical connection
    Binder head
    Box lugs
    Environment
    product certifications
    UL Recognized
    CSA
    Ordering and shipping details
    Category
    21343 - 8910 DPA 3_(30 AMP)
    Discount Schedule
    CP1B
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 5/29/14
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 12/27/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 5/26/16
    prp.document.label.format pdf
    Size 2 MB
    Date 5/26/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8910DPA33V14Y236Y239 : 8910DPA33V14Y236Y239_ROHS_DECLARATION
    Description
    8910DPA33V14Y236Y239_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    8910DPA33V14Y236Y239_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /