Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Definite Purpose Contactors 8910
Schneider Eletric 8910DPA34V02Y122Y236 Picture

8910DPA34V02Y122Y236

Product Logo
Schneider Eletric 8910DPA34V02Y122Y236 Picture
8910DPA34V02Y122Y236
Product Logo

Contactor, Definite Purpose, 30A, 4 pole, 20 HP at 575 VAC, 3 phase, 110/120 VAC 50/60 Hz coil, pressure wire connector

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 136.25 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

Compare products: /