Schneider Electric USA Website

Welcome to our website.

Select your location

View all   WELL-GUARD® Pump Panels
Schneider Eletric 8940SSC4010V02H300S Picture

8940SSC4010V02H300S

Product Logo
Schneider Eletric 8940SSC4010V02H300S Picture
8940SSC4010V02H300S
Product Logo

Well-Guard Pump Panel Size 1, Motor Logic SSOLR, 480 VAC, NEMA 3R +Options

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Well-Guard Control
    Type
    Class 8940 type SS
    device application
    Pumping
    Complementary
    Control Circuit Type
    Separate control circuit
    Control Circuit Voltage
    120 V AC 60 Hz
    110 V AC 50 Hz
    Line Rated Current
    27 A
    Number of Poles
    3
    Horsepower Rating
    10 hp 480 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    Selector switch HAND-OFF-AUTO)
    Push-button START)
    Disconnect Type
    Fusible disconnect switch
    associated fuse rating
    30 A
    fuse type
    H or K
    thermal overload type
    Motor Logic solid state class 10/20
    protection type
    Overload
    Phase loss
    Phase unbalance
    device mounting
    Surface
    electrical connection
    Screw terminal
    NEMA size
    1
    height
    39.06 in (992 mm)
    width
    15.16 in (385 mm)
    depth
    9.69 in (246 mm)
    Environment
    NEMA Rating
    NEMA 3R
    enclosure type
    Weatherproof enclosure indoor/outdoor
    product certifications
    UL Listed
    NEMA
    Ordering and shipping details
    Category
    21388 - 8940 NSC,NSD
    Discount Schedule
    CP1
    GTIN
    00785901678083
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 114.6 KB
    Date 5/27/15
    prp.document.label.format pdf
    Size 112.4 KB
    Date 5/25/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 513.1 KB
    Date 11/30/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8940SSC4010V02H300S : 8940SSC4010V02H300S_ROHS_CHINA_DECLARATION
    Description
    8940SSC4010V02H300S_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    8940SSC4010V02H300S_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8940SSC4010V02H300S : 8940SSC4010V02H300S_ROHS_DECLARATION
    Description
    8940SSC4010V02H300S_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    8940SSC4010V02H300S_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8940SSC4010V02H300S : 8940SSC4010V02H300S_REACH_DECLARATION
    Description
    8940SSC4010V02H300S_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    8940SSC4010V02H300S_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /