Schneider Electric USA Website

Welcome to our website.

Select your location

View all   WELL-GUARD® Pump Panels
Schneider Eletric 8940SSF4100B12100HP Picture

8940SSF4100B12100HP

Schneider Eletric 8940SSF4100B12100HP Picture
8940SSF4100B12100HP

Well-Guard Pump Panel Size 4, Bimetallic Relay, 480 VAC, NEMA 3R +Options

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 7,718.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Well-Guard Control
    Type
    Class 8940 type SS
    device application
    Pumping
    Complementary
    Control Circuit Type
    Common control circuit
    Control Circuit Voltage
    480 V AC 60 Hz
    440 V AC 50 Hz
    Line Rated Current
    135 A
    Number of Poles
    3
    Horsepower Rating
    100 hp 480 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    Selector switch HAND-OFF-AUTO)
    Push-button START)
    Disconnect Type
    Fusible disconnect switch
    associated fuse rating
    200 A
    fuse type
    H or K
    thermal overload type
    ambient compensated bimetallic
    protection type
    Overload
    Phase loss
    Phase unbalance
    device mounting
    Surface
    electrical connection
    Screw terminal
    NEMA size
    4
    height
    49.02 in (1245 mm)
    width
    20.55 in (522 mm)
    depth
    10.35 in (263 mm)
    Environment
    NEMA Rating
    NEMA 3R
    enclosure type
    Weatherproof enclosure indoor/outdoor
    product certifications
    UL Listed
    NEMA
    Ordering and shipping details
    Category
    21388 - 8940 NSC,NSD
    Discount Schedule
    CP1
    GTIN
    00785901834823
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.6 MB
    Date 10/20/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 114.6 KB
    Date 5/27/15
    prp.document.label.format pdf
    Size 112.4 KB
    Date 5/25/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 250.4 KB
    Date 2/1/02
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8940SSF4100B12100HP : 8940SSF4100B12100HP_ROHS_CHINA_DECLARATION
    Description
    8940SSF4100B12100HP_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    8940SSF4100B12100HP_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8940SSF4100B12100HP : 8940SSF4100B12100HP_ROHS_DECLARATION
    Description
    8940SSF4100B12100HP_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    8940SSF4100B12100HP_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8940SSF4100B12100HP : 8940SSF4100B12100HP_REACH_DECLARATION
    Description
    8940SSF4100B12100HP_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    8940SSF4100B12100HP_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /