Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   WELL-GUARD® Pump Panels
Schneider Eletric 8940XE3S2V81FF4H30T Picture
Discontinued

8940XE3S2V81FF4H30T

Product Logo
Schneider Eletric 8940XE3S2V81FF4H30T Picture
Discontinued
8940XE3S2V81FF4H30T
Product Logo

Well-Guard Pump Panel Size 3, Motor Logic SSOLR, 480 VAC, NEMA 3R +Options

Show more characteristics
8940XE3S2V81FF4H30T  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 6,214.50 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Well-Guard Control
    Type
    S2
    device application
    Pumping
    Complementary
    Control Circuit Type
    Control circuit transformer
    Control Circuit Voltage
    480 V AC 60 Hz primary circuit
    120 V AC 60 Hz secondary circuit
    Line Rated Current
    90 A
    Number of Poles
    3
    Horsepower Rating
    50 hp 480 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    Selector switch HAND-OFF-AUTO)
    Disconnect Type
    Associated circuit breaker
    circuit breaker CT rating
    100 A
    circuit breaker type
    HLL
    thermal overload type
    Motor Logic solid state class 10/20
    protection type
    Overload
    Phase loss
    Phase unbalance
    device mounting
    Surface
    electrical connection
    Screw terminal
    NEMA size
    3
    Maximum Height
    56.50 in (1435 mm)
    width
    24.49 in (622 mm)
    depth
    10.31 in (262 mm)
    Environment
    NEMA Rating
    NEMA 3R
    enclosure type
    Weatherproof enclosure indoor/outdoor
    product certifications
    UL Listed
    NEMA
    Ordering and shipping details
    Category
    21396 - 8940 XE,XF
    Discount Schedule
    CP1
    GTIN
    00785901100973
    Package weight(Lbs)
    170 lb(US) (77.11 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.6 MB
    Date 10/20/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 114.6 KB
    Date 5/27/15
    prp.document.label.format pdf
    Size 112.4 KB
    Date 5/25/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 545.8 KB
    Date 12/30/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8940XE3S2V81FF4H30T : 8940XE3S2V81FF4H30T_ROHS_CHINA_DECLARATION
    Description
    8940XE3S2V81FF4H30T_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    8940XE3S2V81FF4H30T_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8940XE3S2V81FF4H30T : 8940XE3S2V81FF4H30T_ROHS_DECLARATION
    Description
    8940XE3S2V81FF4H30T_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    8940XE3S2V81FF4H30T_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.