Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Square D 9001 BW Pendant Stations
Schneider Eletric 9001B251 Picture

9001B251

Green premium brand logo Product Logo
Schneider Eletric 9001B251 Picture
9001B251
Green premium brand logo Product Logo

PUSHBUTTON LEGEND INSERT TYPE B +OPTIONS

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 3.60 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony 9001K
    accessory / separate part type
    Legend plate
    accessory / separate part category
    Marking accessory
    accessory / separate part destination
    Control and signalling units Ø 30 mm (metal range)
    language
    English
    Complementary
    mounting diameter
    1.18 in (30 mm)
    Ordering and shipping details
    Category
    21421 - 9001 B (NOT BW70 - BW80)
    Discount Schedule
    CS1
    GTIN
    00785901613008
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01 lb(US) (0.00 kg)
    Returnability
    Yes
    Country of origin
    MX
    Packing Units
    Package 1 Height
    2.54 in (6.452 cm)
    Package 1 width
    1.00 in (2.540 cm)
    Package 1 Length
    6.45 in (16.387 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    prp.document.label.format pdf
    Size 8.7 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Harmony Control Stations and Enclosures Catalog (Version 1.0)
    Description
    This catalog is a guide to XAL 22 mm control stations, XAP 22 mm enclosures, 9001B standard duty control stations, and 9001KY/SKY 30 mm control stations.
    prp.document.label.format pdf
    Size 2.2 MB
    Date 5/25/11
    Description
    This catalog is a guide to XAL 22 mm control stations, XAP 22 mm enclosures, 9001B standard duty control stations, and 9001KY/SKY 30 mm control stations.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001B251 : PUSHBUTTON LEGEND INSERT TYPE B +OPTIONS
    Description
    PUSHBUTTON LEGEND INSERT TYPE B +OPTIONS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    PUSHBUTTON LEGEND INSERT TYPE B +OPTIONS
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001B251 : PUSHBUTTON LEGEND INSERT TYPE B +OPTIONS
    Description
    PUSHBUTTON LEGEND INSERT TYPE B +OPTIONS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    PUSHBUTTON LEGEND INSERT TYPE B +OPTIONS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.