Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001K25J1A Picture
Discontinued

9001K25J1A

Product Logo
Schneider Eletric 9001K25J1A Picture
Discontinued
9001K25J1A
Product Logo

selector switch Ø 30 - 2 positions - spring return left to right - incandescent

Show more characteristics
Commercial status
Discontinued on 11 October 2019
9001K25J1A  has not been replaced. Please contact your customer care center for more information.
  • 197.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony 9001K
    product or component type
    Illuminated selector switch
    device short name
    9001K
    type of operator
    Left to right spring return
    operator profile
    Amber standard knob
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    1.18 in (30 mm)
    Net Weight
    0.54 lb(US) (0.245 kg)
    shape of signaling unit head
    Round
    operator position information
    2 positions
    contacts type and composition
    Without contact block
    mechanical durability
    500000 cycles
    light block supply
    Via integral transformer
    light source
    incandescent
    bulb base
    BA 9s
    [Us] rated supply voltage
    110...120 V AC 50/60 Hz
    device presentation
    Basic element
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    electrical shock protection class
    Class II IEC 61140
    IP degree of protection
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 6
    standards
    EN/IEC 60947-1
    JIS C 4520
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    UL 508
    JIS C 852
    EN/IEC 60947-5-4
    product certifications
    NEMA
    UL 508
    vibration resistance
    7 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    Ordering and shipping details
    Category
    21426-9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    GTIN
    00785901408369
    Package weight(Lbs)
    8.64 oz (244.940 g)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 726.1 KB
    Date 5/6/20
    Files in document
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    Dimensions drawing
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 65.1 KB
    Date 5/29/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.