USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001K26 Picture

9001K26

Green premium brand logo Product Logo
Schneider Eletric 9001K26 Picture
9001K26
Green premium brand logo Product Logo

Cover plate for 2 Push button flushplate - Stainless steel 30 mm Type-K

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    42.80 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    Cover plate
    accessory / separate part type
    Push-button
    accessory / separate part category
    Mounting and fixing accessory
    accessory / separate part destination
    Control and signalling unit Ø 30
    Complementary
    material
    Stainless steel
    net weight
    0.33 lb(US) (0.15 kg)
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    GTIN
    00785901875703
    Package weight(Lbs)
    0.19 kg (0.42 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.6 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Harmony Control Stations and Enclosures Catalog (Version 1.0)
    Description
    This catalog is a guide to XAL 22 mm control stations, XAP 22 mm enclosures, 9001B standard duty control stations, and 9001KY/SKY 30 mm control stations.
    Size pdf
    Size 2.2 MB
    Date 5/25/11
    Description
    This catalog is a guide to XAL 22 mm control stations, XAP 22 mm enclosures, 9001B standard duty control stations, and 9001KY/SKY 30 mm control stations.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 8/1/91
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001K26_ROHS_CHINA_DECLARATION
    Description
    9001K26_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9001K26_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001K26_ROHS_DECLARATION
    Description
    9001K26_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9001K26_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001K26_REACH_DECLARATION
    Description
    9001K26_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9001K26_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /