Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001K2L1LR Picture

9001K2L1LR

Green premium brand logo Product Logo
Schneider Eletric 9001K2L1LR Picture
9001K2L1LR
Green premium brand logo Product Logo

illuminated pushbutton Ø 30 - projecting spring return - 110/120 V AC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 143.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony 9001K
    product or component type
    Complete illuminated push-button
    device short name
    9001K
    bezel material
    Chromium plated metal
    mounting diameter
    1.18 in (30 mm)
    light source
    Red LED
    Complementary
    shape of signaling unit head
    Round
    type of operator
    spring return
    operator profile
    projecting, unmarked
    bulb base
    BA 9s
    light block supply
    Via integral transformer 110...120 V AC 50/60 Hz 6 V)
    mechanical durability
    5000000 cycles
    operating position
    Any position
    Net Weight
    0.37 lb(US) (0.166 kg)
    Environment
    standards
    UL 508
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    JIS C 852
    JIS C 4520
    CSA C22.2 No 14
    EN/IEC 60947-1
    product certifications
    NEMA
    UL 508
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    vibration resistance
    7 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    electrical shock protection class
    Class II IEC 61140
    IP degree of protection
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.5 lb(US) (0.23 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 713.5 KB
    Date 5/6/20
    Files in document
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Momentary, Illuminated Mushroom Button Operators (Version 1)
    Description
    This bulletin includes a full view diagram of momentary, illuminated mushroom button operators.
    prp.document.label.format pdf
    Size 365.4 KB
    Date 7/20/11
    Description
    This bulletin includes a full view diagram of momentary, illuminated mushroom button operators.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001K2L1LR : 9001K2L1LR_ROHS_CHINA_DECLARATION
    Description
    9001K2L1LR_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    9001K2L1LR_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    Dimensions drawing
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 16 KB
    Date 5/29/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001K2L1LR : 9001K2L1LR_ROHS_DECLARATION
    Description
    9001K2L1LR_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    9001K2L1LR_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001K2L1LR : illuminated pushbutton Ø 30 - projecting spring return - 110/120 V AC
    Description
    illuminated pushbutton Ø 30 - projecting spring return - 110/120 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    illuminated pushbutton Ø 30 - projecting spring return - 110/120 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.