USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001K34J35LGFG Picture

9001K34J35LGFG

Green premium brand logo
Schneider Eletric 9001K34J35LGFG Picture
9001K34J35LGFG
Green premium brand logo

illuminated selector switch Ø30 - green- 2 position spring return right to left

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    197.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    Illuminated selector switch
    device short name
    9001K
    type of operator
    Right to left spring return
    operator profile
    Green long handle
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    1.18 in (30 mm)
    net weight
    0.54 lb(US) (0.245 kg)
    shape of signaling unit head
    Octagonal
    operator position information
    2 positions
    contacts type and composition
    Without contact block
    mechanical durability
    500000 cycles
    light block supply
    Direct
    light source
    LED
    bulb base
    BA 9s
    light block colour
    Green
    [Us] rated supply voltage
    24 V AC/DC
    product compatibility
    9001KA2 side 1 or 2
    device presentation
    Basic element
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    electrical shock protection class
    Class II IEC 61140
    IP degree of protection
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    standards
    EN/IEC 60947-5-1
    UL 508
    EN/IEC 60947-5-4
    JIS C 4520
    JIS C 852
    EN/IEC 60947-1
    CSA C22.2 No 14
    product certifications
    UL 508
    NEMA
    vibration resistance
    7 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    GTIN
    03389118043176
    Package weight(Lbs)
    0.23 kg (0.5 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9001K34J35LGFG: illuminated selector switch Ø30 - green- 2 position spring return right to left (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9001K34J35LGFG: illuminated selector switch Ø30 - green- 2 position spring return right to left (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Description
    CB Scheme certificate
    Size pdf
    Size 3.3 MB
    Date 6/3/14
    Description
    CB Scheme certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Illuminated and Non-Illuminated, Maintained and Spring-Return Selector Switches (Version 1.0)
    Description
    This bulletin provides a full view diagram of illuminated and non-illuminated, maintained and spring-return selector switches.
    Size pdf
    Size 189.2 KB
    Date 4/15/04
    Description
    This bulletin provides a full view diagram of illuminated and non-illuminated, maintained and spring-return selector switches.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001K34J35LGFG_ROHS_CHINA_DECLARATION
    Description
    9001K34J35LGFG_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    9001K34J35LGFG_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001K34J35LGFG_ROHS_DECLARATION
    Description
    9001K34J35LGFG_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    9001K34J35LGFG_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001K34J35LGFG_REACH_DECLARATION
    Description
    9001K34J35LGFG_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    9001K34J35LGFG_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /