USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001KN201F Picture

9001KN201F

Green premium brand logo Product Logo
Schneider Eletric 9001KN201F Picture
9001KN201F
Green premium brand logo Product Logo

legend - Ø 30 - 40 x 43 mm - MARCHE

Show more characteristics
  • Price*
    4.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    accessory / separate part type
    Legend plate
    accessory / separate part category
    Marking accessory
    accessory / separate part destination
    Control and signalling units Ø 30 mm (metal range)
    label dimensions
    40 x 43 mm
    marking
    White MARCHE black
    language
    French
    Complementary
    mounting diameter
    1.18 in (30 mm)
    material
    Aluminium
    net weight
    0.01 lb(US) (0.005 kg)
    Ordering and shipping details
    Category
    21433-9001 ACCESS FOR K,KX,SK
    Discount Schedule
    CS1
    GTIN
    00785901614555
    Package weight(Lbs)
    0.16 oz (4.536 g)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9001KN201F: legend - Ø 30 - 40 x 43 mm - MARCHE (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9001KN201F: legend - Ø 30 - 40 x 43 mm - MARCHE (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Description
    CB Scheme certificate
    Size pdf
    Size 3.3 MB
    Date 6/3/14
    Description
    CB Scheme certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    legend - Ø 30 - 40 x 43 mm - MARCHE
    Description
    legend - Ø 30 - 40 x 43 mm - MARCHE
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    legend - Ø 30 - 40 x 43 mm - MARCHE
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    legend - Ø 30 - 40 x 43 mm - MARCHE
    Description
    legend - Ø 30 - 40 x 43 mm - MARCHE
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    legend - Ø 30 - 40 x 43 mm - MARCHE
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    legend - Ø 30 - 40 x 43 mm - MARCHE
    Description
    legend - Ø 30 - 40 x 43 mm - MARCHE
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    legend - Ø 30 - 40 x 43 mm - MARCHE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /