USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001KN260 Picture

9001KN260

Green premium brand logo Product Logo
Schneider Eletric 9001KN260 Picture
9001KN260
Green premium brand logo Product Logo

30mm Push Button, Type K, aluminum legend plate, black, marked HAND OFF AUTO

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    5.28 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    accessory / separate part type
    Legend plate
    accessory / separate part category
    Marking accessory
    accessory / separate part destination
    Control and signalling units Ø 30 mm (metal range)
    label dimensions
    40 x 43 mm
    marking
    White HAND-OFF-AUTO black
    language
    English
    Complementary
    mounting diameter
    1.18 in (30 mm)
    material
    Aluminium
    net weight
    0.01 lb(US) (0.005 kg)
    Ordering and shipping details
    Category
    21433 - 9001 ACCESS FOR K,KX,SK
    Discount Schedule
    CS1
    GTIN
    00785901916215
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English13
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.6 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Harmony 9001K, SK, KX 30mm Push Buttons Catalog (Version 1.0)
    Description
    This catalog is a guide to 9001K heavy-duty operators with chrome-plated bezels, 9001SK corrosion-resistant operators with black plastic bezels, and 9001KX multi-function operators with chrome-plated square-head bezels.
    Size pdf
    Size 10.3 MB
    Date 5/31/11
    Description
    This catalog is a guide to 9001K heavy-duty operators with chrome-plated bezels, 9001SK corrosion-resistant operators with black plastic bezels, and 9001KX multi-function operators with chrome-plated square-head bezels.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9001KN260: PUSH BUTTON LEGEND PLATE 30MM T-K (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9001KN260: PUSH BUTTON LEGEND PLATE 30MM T-K (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 121.3 KB
    Date 8/28/17
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Description
    CB Scheme certificate
    Size pdf
    Size 3.3 MB
    Date 6/3/14
    Description
    CB Scheme certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Illuminated and Non-Illuminated, Maintained and Spring-Return Selector Switches (Version 1.0)
    Description
    This bulletin provides a full view diagram of illuminated and non-illuminated, maintained and spring-return selector switches.
    Size pdf
    Size 189.2 KB
    Date 4/15/04
    Description
    This bulletin provides a full view diagram of illuminated and non-illuminated, maintained and spring-return selector switches.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001KN260_ROHS_CHINA_DECLARATION
    Description
    9001KN260_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    9001KN260_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KN260_ROHS_DECLARATION
    Description
    9001KN260_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    9001KN260_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 839.7 KB
    Date 11/1/12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KN260_REACH_DECLARATION
    Description
    9001KN260_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    9001KN260_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /