USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001KP15C9 Picture
Discontinued

9001KP15C9

Product Logo
Schneider Eletric 9001KP15C9 Picture
Discontinued
9001KP15C9
Product Logo

PILOT LIGHT 550VAC 30MM TYPE K +OPTIONS

Show more characteristics
9001KP15C9  has not been replaced. Please contact your customer care center for more information.
  • Price*
    125.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    Pilot light
    device short name
    9001K
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    1.18 in (30 mm)
    shape of signaling unit head
    Round
    lens type
    Domed plastic
    cap/operator or lens colour
    Clear
    light source
    neon
    bulb base
    BA 9s
    light block supply
    Direct 550 V AC
    connections - terminals
    Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² IEC 60947-1
    tightening torque
    7.08 lbf.in (0.8 N.m) IEC 60947-1
    shape of screw head
    Cross slotted
    operating position
    Any position
    [Ui] rated insulation voltage
    250 V 2)IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    CAD overall width
    2.13 in (54 mm)
    CAD overall height
    2.76 in (70 mm)
    CAD overall depth
    1.65 in (42 mm)
    net weight
    0.46 lb(US) (0.21 kg)
    Environment
    standards
    EN/IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-1
    JIS C 852
    EN/IEC 60947-5-4
    JIS C 4520
    product certifications
    UL 508
    NEMA
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    vibration resistance
    7 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    overvoltage category
    Class II IEC 61140
    IP degree of protection
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 6
    Ordering and shipping details
    Category
    21426-9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    GTIN
    00785901285731
    Package weight(Lbs)
    8.00 oz (226.796 g)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9001KP15C9: PILOT LIGHT 550VAC 30MM TYPE K +OPTIONS (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9001KP15C9: PILOT LIGHT 550VAC 30MM TYPE K +OPTIONS (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /