USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001KP1G31 Picture

9001KP1G31

Green premium brand logo
Schneider Eletric 9001KP1G31 Picture
9001KP1G31
Green premium brand logo

30mm Push Button, Type K, pilot light, transformer, 120 VAC, green fresnel cap

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    153.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    Pilot light
    device short name
    K
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    1.18 in (30 mm)
    lens type
    Fresnel plastic
    cap/operator or lens colour
    Green
    light source
    incandescent
    bulb base
    BA 9s
    light block supply
    Via transformer 120 V AC 50/60 Hz
    Via integral transformer 110 V AC 50/60 Hz
    connections - terminals
    Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² IEC 60947-1
    shape of screw head
    Round
    operating position
    Any position
    [Us] rated supply voltage
    110...120 V AC
    operating mode
    Normal
    device presentation
    Complete product
    Environment
    product certifications
    CSA LR25490 class 3211 03
    UL listed file E42259 CCN NKCR
    CE
    NEMA degree of protection
    NEMA 1/2/3/3R/4/6/12/13
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    GTIN
    00785901094487
    Package weight(Lbs)
    0.22 kg (0.49 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.6 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Harmony 9001K, SK, KX 30mm Push Buttons Catalog (Version 1.0)
    Description
    This catalog is a guide to 9001K heavy-duty operators with chrome-plated bezels, 9001SK corrosion-resistant operators with black plastic bezels, and 9001KX multi-function operators with chrome-plated square-head bezels.
    Size pdf
    Size 10.3 MB
    Date 5/31/11
    Description
    This catalog is a guide to 9001K heavy-duty operators with chrome-plated bezels, 9001SK corrosion-resistant operators with black plastic bezels, and 9001KX multi-function operators with chrome-plated square-head bezels.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9001KP1G31: PILOT LIGHT 120VAC 30MM TYPE K +OPTIONS (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9001KP1G31: PILOT LIGHT 120VAC 30MM TYPE K +OPTIONS (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 11/19/10
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 174.9 KB
    Date 5/12/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Pilot Light Operators (Version 1)
    Description
    This instruction bulletin provides a full view diagram of pilot light operators.
    Size pdf
    Size 173.7 KB
    Date 7/20/11
    Description
    This instruction bulletin provides a full view diagram of pilot light operators.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    30mm Push Button, Type K, pilot light, transformer, 120 VAC, green fresnel cap
    Description
    30mm Push Button, Type K, pilot light, transformer, 120 VAC, green fresnel cap
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    30mm Push Button, Type K, pilot light, transformer, 120 VAC, green fresnel cap
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    30mm Push Button, Type K, pilot light, transformer, 120 VAC, green fresnel cap
    Description
    30mm Push Button, Type K, pilot light, transformer, 120 VAC, green fresnel cap
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    30mm Push Button, Type K, pilot light, transformer, 120 VAC, green fresnel cap
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    30mm Push Button, Type K, pilot light, transformer, 120 VAC, green fresnel cap
    Description
    30mm Push Button, Type K, pilot light, transformer, 120 VAC, green fresnel cap
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    30mm Push Button, Type K, pilot light, transformer, 120 VAC, green fresnel cap
    Handout
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /