USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001KP5 Picture

9001KP5

Green premium brand logo
Schneider Eletric 9001KP5 Picture
9001KP5
Green premium brand logo

30MM PILOT LIGHT TRANSFORMER 380-400V

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    143.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    Pilot light
    device short name
    K
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    1.18 in (30 mm)
    light block supply
    Via transformer 380 V AC 50/60 Hz
    Via transformer 480 V AC 50/60 Hz
    shape of screw head
    Round
    operating mode
    Normal
    Environment
    product certifications
    CE
    CSA LR25490 class 3211 03
    UL listed file E42259 CCN NKCR
    NEMA degree of protection
    NEMA 1/2/3/3R/4/6/12/13
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    GTIN
    00785901005704
    Package weight(Lbs)
    0.23 kg (0.5 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9001KP5: 30MM PILOT LIGHT TRANSFORMER 380-400V (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9001KP5: 30MM PILOT LIGHT TRANSFORMER 380-400V (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 11/19/10
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Pilot Light Operators (Version 1)
    Description
    This instruction bulletin provides a full view diagram of pilot light operators.
    Size pdf
    Size 173.7 KB
    Date 7/20/11
    Description
    This instruction bulletin provides a full view diagram of pilot light operators.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    30MM PILOT LIGHT TRANSFORMER 380-400V
    Description
    30MM PILOT LIGHT TRANSFORMER 380-400V
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    30MM PILOT LIGHT TRANSFORMER 380-400V
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    30MM PILOT LIGHT TRANSFORMER 380-400V
    Description
    30MM PILOT LIGHT TRANSFORMER 380-400V
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    30MM PILOT LIGHT TRANSFORMER 380-400V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    30MM PILOT LIGHT TRANSFORMER 380-400V
    Description
    30MM PILOT LIGHT TRANSFORMER 380-400V
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    30MM PILOT LIGHT TRANSFORMER 380-400V
    Handout
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /