USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001KP5L9 Picture

9001KP5L9

Green premium brand logo Product Logo
Schneider Eletric 9001KP5L9 Picture
9001KP5L9
Green premium brand logo Product Logo

round pilot light Ø 30 - blue - incandescent BA 9s - 380/480 V AC - IP66

Show more characteristics
Commercial status
Discontinued on 14 November 2014
End-of-service on 14 November 2014
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    153.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    Pilot light
    device short name
    9001K
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    1.18 in (30 mm)
    shape of signaling unit head
    Round
    lens type
    Domed plastic
    cap/operator or lens colour
    Blue
    light source
    incandescent
    bulb base
    BA 9s
    light block supply
    Via integral transformer 380...480 V AC 50/60 Hz 6 V)
    connections - terminals
    Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² IEC 60947-1
    tightening torque
    7.08 lbf.in (0.8 N.m) IEC 60947-1
    shape of screw head
    Cross slotted
    shape of screw head
    Cross slotted
    operating position
    Any position
    [Ui] rated insulation voltage
    250 V 2)IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse IEC 60947-5-1
    light source
    Incandescent
    [Ith] conventional free air thermal current
    10 A
    CAD overall width
    2.13 in (54 mm)
    CAD overall height
    2.76 in (70 mm)
    CAD overall depth
    1.65 in (42 mm)
    [Us] rated supply voltage
    380...480 V AC
    net weight
    0.46 lb(US) (0.21 kg)
    device presentation
    Complete product
    Environment
    standards
    UL 508
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    JIS C8201-5-1
    JIS C 852
    CSA C22.2 No 14
    EN/IEC 60947-1
    JIS C8201-1
    product certifications
    NEMA
    UL 508
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    vibration resistance
    7 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    overvoltage category
    Class II IEC 61140
    IP degree of protection
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 6
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    GTIN
    03389118040922
    Package weight(Lbs)
    0.23 kg (0.5 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9001KP5L9: round pilot light Ø 30 - blue - incandescent BA 9s - 380/480 V AC - IP66 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9001KP5L9: round pilot light Ø 30 - blue - incandescent BA 9s - 380/480 V AC - IP66 (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    round pilot light Ø 30 - blue - incandescent BA 9s - 380/480 V AC - IP66
    Description
    round pilot light Ø 30 - blue - incandescent BA 9s - 380/480 V AC - IP66
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    round pilot light Ø 30 - blue - incandescent BA 9s - 380/480 V AC - IP66
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    round pilot light Ø 30 - blue - incandescent BA 9s - 380/480 V AC - IP66
    Description
    round pilot light Ø 30 - blue - incandescent BA 9s - 380/480 V AC - IP66
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    round pilot light Ø 30 - blue - incandescent BA 9s - 380/480 V AC - IP66
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    round pilot light Ø 30 - blue - incandescent BA 9s - 380/480 V AC - IP66
    Description
    round pilot light Ø 30 - blue - incandescent BA 9s - 380/480 V AC - IP66
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    round pilot light Ø 30 - blue - incandescent BA 9s - 380/480 V AC - IP66
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /