USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001KR11RG Picture

9001KR11RG

Green premium brand logo Product Logo
Schneider Eletric 9001KR11RG Picture
9001KR11RG
Green premium brand logo Product Logo

red-green pushbutton Ø 30 - mechanically interlocked maintained - w/o contact

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    120.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    2 mechanically interlocked push-buttons
    device short name
    9001K
    bezel material
    Chromium plated metal
    Complementary
    mounting diameter
    1.18 in (30 mm)
    shape of signaling unit head
    Octagonal
    type of operator
    2 stay put
    operator profile
    Flush green red unmarked
    electrical shock protection class
    Class II IEC 61140
    mechanical durability
    5000000 cycles
    operating position
    Any position
    net weight
    1.19 lb(US) (0.54 kg)
    Environment
    standards
    EN/IEC 60947-5-1
    JIS C 852
    UL 508
    EN/IEC 60947-1
    JIS C 4520
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    product certifications
    UL 508
    NEMA
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    vibration resistance
    7 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    IP degree of protection
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 6
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    Package weight(Lbs)
    0.23 kg (0.5 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9001KR11RG: red-green pushbutton Ø 30 - mechanically interlocked maintained - w/o contact (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9001KR11RG: red-green pushbutton Ø 30 - mechanically interlocked maintained - w/o contact (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Momentary, Non-Illuminated Mushroom Button Operators (Version 1)
    Description
    This bulletin contains a full view diagram of 9001KR, 9001SKR Momentary, Non-Illuminated Mushroom Button Operators.
    Size pdf
    Size 240.6 KB
    Date 7/18/11
    Description
    This bulletin contains a full view diagram of 9001KR, 9001SKR Momentary, Non-Illuminated Mushroom Button Operators.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    red-green pushbutton Ø 30 - mechanically interlocked maintained - w/o contact
    Description
    red-green pushbutton Ø 30 - mechanically interlocked maintained - w/o contact
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    red-green pushbutton Ø 30 - mechanically interlocked maintained - w/o contact
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    red-green pushbutton Ø 30 - mechanically interlocked maintained - w/o contact
    Description
    red-green pushbutton Ø 30 - mechanically interlocked maintained - w/o contact
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    red-green pushbutton Ø 30 - mechanically interlocked maintained - w/o contact
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    red-green pushbutton Ø 30 - mechanically interlocked maintained - w/o contact
    Description
    red-green pushbutton Ø 30 - mechanically interlocked maintained - w/o contact
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    red-green pushbutton Ø 30 - mechanically interlocked maintained - w/o contact
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /