USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001KR132H6 Picture
Discontinued

9001KR132H6

Product Logo
Schneider Eletric 9001KR132H6 Picture
Discontinued
9001KR132H6
Product Logo

PUSHBUTTON 600VC 10AMP 30MM TYPE K +OPTI

Show more characteristics
9001KR132H69001KR132H6  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    171.72 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    bezel material
    Chromium plated metal
    device short name
    K
    mounting diameter
    1.18 in (30 mm)
    Complementary
    Line Rated Current
    10 A
    key number
    E10
    operator position information
    3 positions
    operator profile
    1 projecting push-button
    utilisation category
    DC-13
    AC-15
    Environment
    NEMA degree of protection
    NEMA 1/2/3/3R/4/6/12/13
    product certifications
    CE
    CSA LR24590 class 3211 03
    UL listed file E42259 CCN NKCR
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    Package weight(Lbs)
    0.23 kg (0.5 lb(US))
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /