USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001KR1BH13 Picture

9001KR1BH13

Green premium brand logo
Schneider Eletric 9001KR1BH13 Picture
9001KR1BH13
Green premium brand logo

30mm Push Button, Type K, push button, full guard, black, 1 NO and 1 NC

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    89.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    Push-button
    device short name
    9001K
    type of operator
    spring return
    operator profile
    Black flush, unmarked
    operator additional information
    Full guard in plastic
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    1.18 in (30 mm)
    shape of signaling unit head
    Octagonal
    contacts type and composition
    1 C/O
    connections - terminals
    Screw clamp terminals 1 x 0.22...2 x 1.5 mm² IEC 60947-1
    tightening torque
    7.08 lbf.in (0.8 N.m) IEC 60947-1
    shape of screw head
    Cross slotted
    mechanical durability
    5000000 cycles
    operating position
    Any position
    [Ie] rated operational current
    3 A 240 V, AC-15, A600-Q600 NEMA
    0.55 A 125 V, DC-13, A600-Q600 NEMA
    [Ui] rated insulation voltage
    250 V 3)IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV IEC 60947-1
    contacts material
    Silver alloy contacts
    contact operation
    Standard
    positive opening
    Without
    short-circuit protection
    10 A cartridge fuse IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Icm] rated short-circuit making capacity
    12 kA 600 V AC-15, 7200 VA
    15 kA 480 V AC-15, 7200 VA
    30 kA 240 V AC-15, 7200 VA
    60 kA 120 V AC-15, 7200 VA
    0.1 kA 600 V DC-13
    0.27 kA 250 V DC-13
    0.55 kA 125 V DC-13
    rated breaking capacity
    3 kA 240 V AC-15, 720 VA
    6 kA 120 V AC-15, 720 VA
    1.2 kA 600 V AC-15, 720 VA
    1.5 kA 480 V AC-15, 720 VA
    0.1 kA 600 V DC-13
    0.27 kA 250 V DC-13
    0.55 kA 125 V DC-13
    terminals description ISO n°1
    (13-14-11-12)OF
    CAD overall width
    1.89 in (48 mm)
    CAD overall height
    1.77 in (45 mm)
    CAD overall depth
    2.20 in (56 mm)
    net weight
    0.27 lb(US) (0.121 kg)
    device presentation
    Complete product
    Environment
    standards
    JIS C 852
    UL 508
    EN/IEC 60947-5-1
    JIS C 4520
    CSA C22.2 No 14
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    product certifications
    UL 508
    NEMA
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    vibration resistance
    7 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    electrical shock protection class
    Class II IEC 61140
    IP degree of protection
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    GTIN
    00785901066798
    Package weight(Lbs)
    0.14 kg (0.3 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English14
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.6 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Harmony 9001K, SK, KX 30mm Push Buttons Catalog (Version 1.0)
    Description
    This catalog is a guide to 9001K heavy-duty operators with chrome-plated bezels, 9001SK corrosion-resistant operators with black plastic bezels, and 9001KX multi-function operators with chrome-plated square-head bezels.
    Size pdf
    Size 10.3 MB
    Date 5/31/11
    Description
    This catalog is a guide to 9001K heavy-duty operators with chrome-plated bezels, 9001SK corrosion-resistant operators with black plastic bezels, and 9001KX multi-function operators with chrome-plated square-head bezels.
    CAD
    Format
    Size
    Date
    Add to My Documents
    PUSHBUTTON 600VAC 10A 30MM TYPE K (Version 1.0)
    Files in document
    dwf
    22.5 KB
    dwg
    392.9 KB
    dxf
    2.1 MB
    pdf
    41.1 KB
    Size zip
    Size 2.5 MB
    Date 10/2/17
    Files in document
    dwf
    22.5 KB
    dwg
    392.9 KB
    dxf
    2.1 MB
    pdf
    41.1 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 11/19/10
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 174.9 KB
    Date 5/12/16
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Description
    CB Scheme certificate
    Size pdf
    Size 3.3 MB
    Date 6/3/14
    Description
    CB Scheme certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Momentary, Non-Illuminated Mushroom Button Operators (Version 1)
    Description
    This bulletin contains a full view diagram of 9001KR, 9001SKR Momentary, Non-Illuminated Mushroom Button Operators.
    Size pdf
    Size 240.6 KB
    Date 7/18/11
    Description
    This bulletin contains a full view diagram of 9001KR, 9001SKR Momentary, Non-Illuminated Mushroom Button Operators.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    30mm Push Button, Type K, push button, full guard, black, 1 NO and 1 NC
    Description
    30mm Push Button, Type K, push button, full guard, black, 1 NO and 1 NC
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    30mm Push Button, Type K, push button, full guard, black, 1 NO and 1 NC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    30mm Push Button, Type K, push button, full guard, black, 1 NO and 1 NC
    Description
    30mm Push Button, Type K, push button, full guard, black, 1 NO and 1 NC
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    30mm Push Button, Type K, push button, full guard, black, 1 NO and 1 NC
    Handout
    Format
    Size
    Date
    Add to My Documents
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    30mm Push Button, Type K, push button, full guard, black, 1 NO and 1 NC
    Description
    30mm Push Button, Type K, push button, full guard, black, 1 NO and 1 NC
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    30mm Push Button, Type K, push button, full guard, black, 1 NO and 1 NC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /