USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001KR25G Picture

9001KR25G

Green premium brand logo
Schneider Eletric 9001KR25G Picture
9001KR25G
Green premium brand logo

30MM MUSHROOM OPERATOR GREEN

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    81.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    Head for spring return push-button
    device short name
    9001K
    operator profile
    Green flush
    operator additional information
    Full guard in metal
    Complementary
    mounting diameter
    1.18 in (30 mm)
    shape of signaling unit head
    Round
    type of operator
    spring return
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    GTIN
    00785901820598
    Package weight(Lbs)
    0.14 kg (0.3 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.6 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9001KR25G: 30MM MUSHROOM OPERATOR GREEN (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9001KR25G: 30MM MUSHROOM OPERATOR GREEN (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 11/19/10
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Non-Illuminated Mushroom Button Operators (Version 1)
    Description
    This document includes a full view diagram for non-illuminated mushroom button operators with screw-on knobs.
    Size pdf
    Size 345.5 KB
    Date 11/30/11
    Description
    This document includes a full view diagram for non-illuminated mushroom button operators with screw-on knobs.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    30MM MUSHROOM OPERATOR GREEN
    Description
    30MM MUSHROOM OPERATOR GREEN
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    30MM MUSHROOM OPERATOR GREEN
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    30MM MUSHROOM OPERATOR GREEN
    Description
    30MM MUSHROOM OPERATOR GREEN
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    30MM MUSHROOM OPERATOR GREEN
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    30MM MUSHROOM OPERATOR GREEN
    Description
    30MM MUSHROOM OPERATOR GREEN
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    30MM MUSHROOM OPERATOR GREEN
    Handout
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /