USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001KR3WH6 Picture
Discontinued

9001KR3WH6

Product Logo
Schneider Eletric 9001KR3WH6 Picture
Discontinued
9001KR3WH6
Product Logo

PUSHBUTTON 600VAC 10AMP 30MM TYPE K OPTI

Show more characteristics
9001KR3WH69001KR3WH6  has not been replaced. Please contact your customer care center for more information.
  • Price*
    66.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    bezel material
    Chromium plated metal
    device short name
    K
    mounting diameter
    1.18 in (30 mm)
    Complementary
    Line Rated Current
    10 A
    operator position information
    2 positions
    operator profile
    1 projecting push-button
    utilisation category
    DC-13
    AC-15
    Environment
    NEMA degree of protection
    NEMA 1/2/3/3R/4/6/12/13
    product certifications
    UL listed file E42259 CCN NKCR
    CSA LR24590 class 3211 03
    CE
    Ordering and shipping details
    Category
    21426-9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    Package weight(Lbs)
    8.00 oz (226.796 g)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /