USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001KR8BH25 Picture

9001KR8BH25

Green premium brand logo
Schneider Eletric 9001KR8BH25 Picture
9001KR8BH25
Green premium brand logo

pushbutton Ø30 - metal bezel - mushroom head Ø41 mm - black - 3 positions - 2 NC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    142.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    Mushroom head push-button
    device short name
    9001K
    type of operator
    pull : spring return, center : stay put, push : spring return
    operator profile
    Black mushroom Ø 41 mm, unmarked
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    1.18 in (30 mm)
    net weight
    0.43 lb(US) (0.195 kg)
    operating position
    Any position
    shape of signaling unit head
    Round
    head material
    Plastic
    operator additional information
    Screw-on plastic mushroom
    operator position information
    3 positions
    contacts type and composition
    2 NC
    contact operation
    Slow-break
    positive opening
    With IEC 60947-5-2
    mechanical durability
    5000000 cycles
    connections - terminals
    Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² EN/IEC 60947-1
    tightening torque
    7.08 lbf.in (0.8 N.m) EN/IEC 60947-1
    shape of screw head
    Cross slotted
    contacts material
    Silver alloy contacts
    short-circuit protection
    10 A cartridge fuse EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Ui] rated insulation voltage
    250 V 3)EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV EN/IEC 60947-1
    [Ie] rated operational current
    3 A 240 V, AC-15, A600-Q600 NEMA
    0.55 A 125 V, DC-13, A600-Q600 NEMA
    [Icm] rated short-circuit making capacity
    12 kA 600 V AC-15, 7200 VA
    15 kA 480 V AC-15, 7200 VA
    30 kA 240 V AC-15, 7200 VA
    60 kA 120 V AC-15, 7200 VA
    0.1 kA 600 V DC-13
    0.55 kA 125 V DC-13
    rated breaking capacity
    3 kA 240 V AC-15, 720 VA
    6 kA 120 V AC-15, 720 VA
    1.2 kA 600 V AC-15, 720 VA
    1.5 kA 480 V AC-15, 720 VA
    0.1 kA 600 V DC-13
    0.27 kA 250 V DC-13
    0.55 kA 125 V DC-13
    device presentation
    Complete product
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    overvoltage category
    Class II IEC 61140
    IP degree of protection
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 6
    standards
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    EN/IEC 60947-5-4
    JIS C 4520
    JIS C 852
    UL 508
    CSA C22.2 No 14
    product certifications
    UL 508
    NEMA
    vibration resistance
    7 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    GTIN
    00785901318477
    Package weight(Lbs)
    0.13 kg (0.28 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Description
    CB Scheme certificate
    Size pdf
    Size 3.3 MB
    Date 6/3/14
    Description
    CB Scheme certificate
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Momentary and Maintained, Push-Pull, Non-Illuminated and Illuminated Operator (Version 1)
    Description
    This instruction bulletin includes a full view diagram for momentary and maintained, push-pull, non-illuminated and illuminated operators.
    Size pdf
    Size 360.1 KB
    Date 7/20/11
    Description
    This instruction bulletin includes a full view diagram for momentary and maintained, push-pull, non-illuminated and illuminated operators.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    pushbutton Ø30 - metal bezel - mushroom head Ø41 mm - black - 3 positions - 2 NC
    Description
    pushbutton Ø30 - metal bezel - mushroom head Ø41 mm - black - 3 positions - 2 NC
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    pushbutton Ø30 - metal bezel - mushroom head Ø41 mm - black - 3 positions - 2 NC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    pushbutton Ø30 - metal bezel - mushroom head Ø41 mm - black - 3 positions - 2 NC
    Description
    pushbutton Ø30 - metal bezel - mushroom head Ø41 mm - black - 3 positions - 2 NC
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    pushbutton Ø30 - metal bezel - mushroom head Ø41 mm - black - 3 positions - 2 NC
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    pushbutton Ø30 - metal bezel - mushroom head Ø41 mm - black - 3 positions - 2 NC
    Description
    pushbutton Ø30 - metal bezel - mushroom head Ø41 mm - black - 3 positions - 2 NC
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    pushbutton Ø30 - metal bezel - mushroom head Ø41 mm - black - 3 positions - 2 NC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /