Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001KYSS103 Picture

9001KYSS103

Green premium brand logo Product Logo
Schneider Eletric 9001KYSS103 Picture
9001KYSS103
Green premium brand logo Product Logo

Control Station -Type K-30mm- 10A -300V-1 Operator- 1 N.C- STOP

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 320.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony 9001KY
    product or component type
    Control station
    device short name
    9001KY
    provided equipment
    Label plate STOP
    contact block name
    KA3
    product specific application
    For hoisting and mechanical handling applications
    level or class
    Class II Division 2 Group G
    Class III
    Complementary
    enclosure/cubicle description
    Wall-mounted enclosure 1 cut-out Ø 30 mm
    enclosure material
    Stainless steel
    type of installation
    Indoor/outdoor
    control station composition
    1 push-button momentary 1 NC
    mechanical interlocking
    Without mechanical interlock
    connector type
    Screw clamp connector
    connections - terminals
    Direct connection AWG 2) solid stranded
    Direct connection AWG 12) solid stranded
    Direct connection AWG 24) solid stranded
    [Ue] rated operational voltage
    300 V
    [Ie] rated operational current AC
    10 A
    Environment
    NEMA degree of protection
    NEMA 3
    NEMA 4
    NEMA 1
    NEMA 13
    environmental characteristic
    Dust and oil resistant
    Resistant against immersion in water
    product certifications
    UL Listed
    ambient air temperature for operation
    -13…140 °F (-25…60 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.7 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 2.2 MB
    Date 5/25/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001KYSS103 : 9001KYSS103_ROHS_CHINA_DECLARATION
    Description
    9001KYSS103_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    9001KYSS103_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 432.8 KB
    Date 4/19/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KYSS103 : 9001KYSS103_ROHS_DECLARATION
    Description
    9001KYSS103_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    9001KYSS103_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 890.2 KB
    Date 4/1/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KYSS103 : 9001KYSS103_REACH_DECLARATION
    Description
    9001KYSS103_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    9001KYSS103_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /