USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 SK Plastic Push Buttons
Schneider Eletric 9001SKS43BH13 Picture

9001SKS43BH13

Green premium brand logo
Schneider Eletric 9001SKS43BH13 Picture
9001SKS43BH13
Green premium brand logo

30mm Push Button, Type SK, selector switch, 3 position, C cam, black knob, 1NO and 1NC

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    106.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001SK
    product or component type
    Selector switch
    device short name
    9001SK
    type of operator
    stay put
    operator profile
    Black standard knob
    Complementary
    bezel material
    Plastic
    mounting diameter
    1.18 in (30 mm)
    operator position information
    3 positions
    contacts type and composition
    1 C/O
    product compatibility
    9001KA1 side 1 or 2
    device presentation
    Complete product
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    electrical shock protection class
    Class II IEC 61140
    IP degree of protection
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 1/2/3/3R/4/4X/6/12/13
    product certifications
    UL listed file E42259 CCN NKCR
    CSA LR24590 class 3211 03
    CE
    Ordering and shipping details
    Category
    21429 - 9001 SK,SKY
    Discount Schedule
    CS1
    GTIN
    00785901043720
    Package weight(Lbs)
    0.09 kg (0.19 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English11
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.6 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Harmony 9001K, SK, KX 30mm Push Buttons Catalog (Version 1.0)
    Description
    This catalog is a guide to 9001K heavy-duty operators with chrome-plated bezels, 9001SK corrosion-resistant operators with black plastic bezels, and 9001KX multi-function operators with chrome-plated square-head bezels.
    Size pdf
    Size 10.3 MB
    Date 5/31/11
    Description
    This catalog is a guide to 9001K heavy-duty operators with chrome-plated bezels, 9001SK corrosion-resistant operators with black plastic bezels, and 9001KX multi-function operators with chrome-plated square-head bezels.
    CAD
    Format
    Size
    Date
    Add to My Documents
    SELECTOR SWITCH 600VAC 10A 30MM SK (Version 1.0)
    Files in document
    dwf
    22.6 KB
    dwg
    394.9 KB
    dxf
    2 MB
    pdf
    43 KB
    Description
    2D CAD DRAWING FOR: 9001SKS43BH13
    Size zip
    Size 2.5 MB
    Date 2/22/18
    Files in document
    dwf
    22.6 KB
    dwg
    394.9 KB
    dxf
    2 MB
    pdf
    43 KB
    Description
    2D CAD DRAWING FOR: 9001SKS43BH13
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 11/19/10
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 174.9 KB
    Date 5/12/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Illuminated and Non-Illuminated, Maintained and Spring-Return Selector Switches (Version 1.0)
    Description
    This bulletin provides a full view diagram of illuminated and non-illuminated, maintained and spring-return selector switches.
    Size pdf
    Size 189.2 KB
    Date 4/15/04
    Description
    This bulletin provides a full view diagram of illuminated and non-illuminated, maintained and spring-return selector switches.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKS43BH13_ROHS_CHINA_DECLARATION
    Description
    9001SKS43BH13_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9001SKS43BH13_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKS43BH13_ROHS_DECLARATION
    Description
    9001SKS43BH13_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9001SKS43BH13_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001SKS43BH13_REACH_DECLARATION
    Description
    9001SKS43BH13_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9001SKS43BH13_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /