USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 SK Plastic Push Buttons
Schneider Eletric 9001SKT36LYA31 Picture

9001SKT36LYA31

Green premium brand logo
Schneider Eletric 9001SKT36LYA31 Picture
9001SKT36LYA31
Green premium brand logo

orange illuminated pushbutton Ø 30 - projecting spring return - 48 V - 1 C/O

Show more characteristics
Commercial status
Discontinued on 14 November 2014
End-of-service on 14 November 2014
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    197.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001SK
    product or component type
    Illuminated push to test push-button
    device short name
    9001SK
    type of operator
    spring return
    operator profile
    Amber projecting, unmarked
    Complementary
    bezel material
    Plastic
    mounting diameter
    1.18 in (30 mm)
    shape of signaling unit head
    Octagonal
    light source
    LED
    light source
    LED
    bulb base
    BA 9s
    light block supply
    Direct
    [Us] rated supply voltage
    48 V AC/DC
    [Us] rated supply voltage
    48 V AC/DC
    connections - terminals
    Screw clamp terminals 1 x 0.22...2 x 1.5 mm² EN/IEC 60947-1
    tightening torque
    7.08 lbf.in (0.8 N.m) EN/IEC 60947-1
    shape of screw head
    Cross slotted
    mechanical durability
    5000000 cycles
    operating position
    Any position
    [Ui] rated insulation voltage
    250 V 3)EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV EN/IEC 60947-1
    contacts material
    Silver alloy contacts
    positive opening
    Without
    short-circuit protection
    10 A cartridge fuse EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Icm] rated short-circuit making capacity
    12 kA 600 V AC-15, 7200 VA
    15 kA 480 V AC-15, 7200 VA
    30 kA 240 V AC-15, 7200 VA
    60 kA 120 V AC-15, 7200 VA
    rated breaking capacity
    1.2 kA 600 V AC-15, 720 VA
    1.5 kA 480 V AC-15, 720 VA
    3 kA 240 V AC-15, 720 VA
    6 kA 120 V AC-15, 720 VA
    0.1 kA 600 V DC-13
    0.55 kA 125 V DC-13
    net weight
    0.43 lb(US) (0.195 kg)
    device presentation
    Complete product
    Environment
    standards
    EN/IEC 60947-5-4
    UL 508
    EN/IEC 60947-1
    JIS C8201-5-1
    JIS C 852
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    JIS C8201-1
    product certifications
    NEMA
    UL 508
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    vibration resistance
    7 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    electrical shock protection class
    Class II IEC 61140
    IP degree of protection
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 4X
    Ordering and shipping details
    Category
    21429 - 9001 SK,SKY
    Discount Schedule
    CS1
    GTIN
    03389118035898
    Package weight(Lbs)
    0.23 kg (0.5 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Description
    CB Scheme certificate
    Size pdf
    Size 3.3 MB
    Date 6/3/14
    Description
    CB Scheme certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    orange illuminated pushbutton Ø 30 - projecting spring return - 48 V - 1 C/O
    Description
    orange illuminated pushbutton Ø 30 - projecting spring return - 48 V - 1 C/O
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    orange illuminated pushbutton Ø 30 - projecting spring return - 48 V - 1 C/O
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    orange illuminated pushbutton Ø 30 - projecting spring return - 48 V - 1 C/O
    Description
    orange illuminated pushbutton Ø 30 - projecting spring return - 48 V - 1 C/O
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    orange illuminated pushbutton Ø 30 - projecting spring return - 48 V - 1 C/O
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    orange illuminated pushbutton Ø 30 - projecting spring return - 48 V - 1 C/O
    Description
    orange illuminated pushbutton Ø 30 - projecting spring return - 48 V - 1 C/O
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    orange illuminated pushbutton Ø 30 - projecting spring return - 48 V - 1 C/O
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /