USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 SK Plastic Push Buttons
Schneider Eletric 9001SKT38LW Picture

9001SKT38LW

Green premium brand logo Product Logo
Schneider Eletric 9001SKT38LW Picture
9001SKT38LW
Green premium brand logo Product Logo

PILOT LIGHT 120V 30MM TYPE SK+OPT

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    185.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001SK
    product or component type
    Pilot light
    device short name
    9001SK
    light block supply
    Direct 120 V AC/DC
    Complementary
    bezel material
    Plastic
    mounting diameter
    1.18 in (30 mm)
    shape of signaling unit head
    Round
    light source
    White LED
    bulb base
    BA 9s
    [Us] rated supply voltage
    120 V AC/DC
    tightening torque
    7.08 lbf.in (0.8 N.m) EN/IEC 60947-1
    shape of screw head
    Cross slotted
    connections - terminals
    Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² EN/IEC 60947-1
    [Ith] conventional free air thermal current
    10 A
    short-circuit protection
    10 A cartridge fuse EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    250 V 2)EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV EN/IEC 60947-1
    operating position
    Any position
    operating mode
    Push-to-test
    CAD overall width
    2.13 in (54 mm)
    CAD overall height
    2.76 in (70 mm)
    CAD overall depth
    1.65 in (42 mm)
    net weight
    0.40 lb(US) (0.181 kg)
    Environment
    electrical shock protection class
    Class II IEC 61140
    protective treatment
    TC
    IP degree of protection
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 4X
    vibration resistance
    7 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    standards
    UL 508
    JIS C 852
    JIS C 4520
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    product certifications
    UL 508
    NEMA
    Ordering and shipping details
    Category
    21429 - 9001 SK,SKY
    Discount Schedule
    CS1
    GTIN
    00785901792796
    Package weight(Lbs)
    0.12 kg (0.26 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9001SKT38LW: PILOT LIGHT 120V 30MM TYPE SK+OPT (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9001SKT38LW: PILOT LIGHT 120V 30MM TYPE SK+OPT (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 11/19/10
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Pilot Light Operators (Version 1)
    Description
    This instruction bulletin provides a full view diagram of pilot light operators.
    Size pdf
    Size 173.7 KB
    Date 7/20/11
    Description
    This instruction bulletin provides a full view diagram of pilot light operators.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PILOT LIGHT 120V 30MM TYPE SK+OPT
    Description
    PILOT LIGHT 120V 30MM TYPE SK+OPT
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    PILOT LIGHT 120V 30MM TYPE SK+OPT
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PILOT LIGHT 120V 30MM TYPE SK+OPT
    Description
    PILOT LIGHT 120V 30MM TYPE SK+OPT
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    PILOT LIGHT 120V 30MM TYPE SK+OPT
    Handout
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PILOT LIGHT 120V 30MM TYPE SK+OPT
    Description
    PILOT LIGHT 120V 30MM TYPE SK+OPT
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    PILOT LIGHT 120V 30MM TYPE SK+OPT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /