USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001Z32A Picture
Discontinued

9001Z32A

Schneider Eletric 9001Z32A Picture
Discontinued
9001Z32A

PUSHBUTTON BULB T+OPTIONS

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    17.90 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

9001Z32A is replaced by:
Product
Qty
DL1CE130
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Ordering and shipping details
    Category
    21423 - D1-D4,D7 AND ACCESSORIES
    Discount Schedule
    CS1
    GTIN
    00785901821359
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /