Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Heavy Duty 9002 Industrial Foot Switches
Schneider Eletric 9002AW119 Picture

9002AW119

Green premium brand logo Product Logo
Schneider Eletric 9002AW119 Picture
9002AW119
Green premium brand logo Product Logo

Industrial Foot Switch, Harmony, shields and safety door, two stage, 5A at 600 VAC, SPDT contact, NEMA 2, 4, 13

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 930.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range
    9002AW
    Product
    Foot switch
    Contact Operation
    2 steps
    Certifications
    UL Listed
    CSA
    Cable Entry
    0.75 inch NPT conduit entrance
    Contact Arrangement
    SPDT per step
    Enclosure Rating
    NEMA 2/4/13
    Voltage Rating
    600 V AC/DC
    Protection
    Oversized pedal shield
    Safety door
    Side shield
    Operator Action
    Spring return
    Ordering and shipping details
    Category
    21441 - 9002 AW FOOT SWITCHES
    Discount Schedule
    CS1
    GTIN
    00785901652434
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.7 MB
    Date 5/12/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 190.5 KB
    Date 9/28/17
    prp.document.label.format pdf
    Size 174.9 KB
    Date 5/12/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 425.2 KB
    Date 4/27/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9002AW119 : 9002AW119_ROHS_CHINA_DECLARATION
    Description
    9002AW119_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    9002AW119_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9002AW119 : 9002AW119_ROHS_DECLARATION
    Description
    9002AW119_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    9002AW119_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9002AW119 : 9002AW119_REACH_DECLARATION
    Description
    9002AW119_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    9002AW119_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /