USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Heavy Duty 9002 Industrial Foot Switches
Schneider Eletric 9002AW13M11 Picture

9002AW13M11

Green premium brand logo Product Logo
Schneider Eletric 9002AW13M11 Picture
9002AW13M11
Green premium brand logo Product Logo

FOOT SWITCH 600VAC .6AMP +OPTIONS - NO COVER

Show more characteristics
  • Price*
    581.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    9002AW
    Product
    Foot switch
    Certifications
    CSA
    UL listed
    Cable Entry
    0.75 inch NPT conduit entrance
    Contact Arrangement
    SPDT
    Enclosure Rating
    NEMA 2/4/13
    Voltage Rating
    600 V AC/DC
    Protection
    Oversized pedal shield
    Side shield
    Operator Action
    Spring return
    Ordering and shipping details
    Category
    21441-9002 AW FOOT SWITCHES
    Discount Schedule
    CS1
    Package weight(Lbs)
    1.00 lb(US) (0.454 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    FOOT SWITCH 600VAC .6AMP +OPTIONS - NO COVER
    Description
    FOOT SWITCH 600VAC .6AMP +OPTIONS - NO COVER
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    FOOT SWITCH 600VAC .6AMP +OPTIONS - NO COVER
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 14.3 MB
    Date 4/1/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    FOOT SWITCH 600VAC .6AMP +OPTIONS - NO COVER
    Description
    FOOT SWITCH 600VAC .6AMP +OPTIONS - NO COVER
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    FOOT SWITCH 600VAC .6AMP +OPTIONS - NO COVER
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    FOOT SWITCH 600VAC .6AMP +OPTIONS - NO COVER
    Description
    FOOT SWITCH 600VAC .6AMP +OPTIONS - NO COVER
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    FOOT SWITCH 600VAC .6AMP +OPTIONS - NO COVER
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /