USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Nema Limit Switches
Schneider Eletric 9007AW18 Picture

9007AW18

Green premium brand logo Product Logo
Schneider Eletric 9007AW18 Picture
9007AW18
Green premium brand logo Product Logo

LIMIT SWITCH 600VAC 10AMP AW +OPTIONS

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    290.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9007
    series name
    Heavy duty
    product or component type
    Limit switch
    device short name
    9007AW
    product specific application
    Precision
    body type
    Fixed
    Complementary
    mounting mode
    Surface mounting deep box
    operator profile
    Rotary head
    material
    Metal
    body material
    Cast zinc
    operator material
    Cast zinc
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Spring return without operating lever cast zinc
    switch actuation
    From left convertible to right
    CCW convertible to CW
    type of approach
    Lateral approach, 1 direction programmable
    electrical connection
    1…2 screw-clamp terminals AWG 22...AWG 12)
    cable entry
    1 entry for 1/2" - 14 NPT ANSI B1.20.1
    number of poles
    2
    contacts type and composition
    2(NC-NO) DPDT-DB
    contact form
    Form ZZ
    contact operation
    Snap action
    number of steps
    1
    contacts material
    Silver contacts
    positive opening
    Without
    terminals description ISO n°1
    (7-8)NO
    (5-6)NC
    (1-2)NC
    (3-4)NO
    minimum torque for tripping
    0.31 N.m (2.75 lbf.in)
    tripping angle
    5 °
    maximum displacement angle
    30 °
    maximum actuation speed
    130 ft/min with 30° cam angle, levers only
    90 ft/min with 45° cam angle, levers only
    repeat accuracy
    +/- 0.002 in linear travel of cam on 1.38 in long lever arm
    [Ie] rated operational current
    0.6 A 600 V AC, B600 NEMA rating designation
    0.75 A 480 V AC, B600 NEMA rating designation
    1.5 A 240 V AC, B600 NEMA rating designation
    3 A 120 V AC, B600 NEMA rating designation
    0.1 A 250 V DC
    0.2 A 125 V DC
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    600 V 3)UL 508 contact block
    600 VCSA C22.2 No 14 contact block
    width
    76.20 mm (3 in)
    height
    93.47 mm (3.68 in)
    depth
    36.58 mm (1.44 in)
    net weight
    0.57 kg (1.25 lb(US))
    Environment
    NEMA degree of protection
    NEMA 1 Nema type 250
    NEMA 2 Nema type 250
    NEMA 4 Nema type 250
    NEMA 12 Nema type 250
    NEMA 13 Nema type 250
    IP degree of protection
    IP65 IEC 60529
    ambient air temperature for operation
    -54…85 °C (-65…185 °F)
    ambient air temperature for storage
    -54…85 °C (-65…185 °F)
    protective treatment
    Epoxy powder coat
    Ordering and shipping details
    Category
    21496 - 9007 AW PRECISION LIMIT SWITCHES
    Discount Schedule
    DS1
    GTIN
    00785901807834
    Package weight(Lbs)
    0.57 kg (1.25 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    OsiSense XS Proximity Sensors with NPT Conduit Entry Catalog (Version 1.0)
    Description
    This addendum to catalogs 9006CT1007 and 9006CT1201 explains how to order OsiSense XS cubic inductive proximity sensors with a 1/2"-14 NPT conduit entry.
    Size pdf
    Size 258.3 KB
    Date 5/31/13
    Description
    This addendum to catalogs 9006CT1007 and 9006CT1201 explains how to order OsiSense XS cubic inductive proximity sensors with a 1/2"-14 NPT conduit entry.
    Osiswitch and 9007 Limit Switches General Catalog (Version 1.0)
    Description
    This catalog is a guide to Osiswitch, industrial, miniature, heavy duty, and severe duty limit switches.
    Size pdf
    Size 16.3 MB
    Date 3/20/07
    Description
    This catalog is a guide to Osiswitch, industrial, miniature, heavy duty, and severe duty limit switches.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Plunger-Operated and Lever-Operated Limit Switches (Version 1.0)
    Description
    This instruction bulletin describes plunger-operated and lever-operated Class 9007 Type AW limit switches.
    Size pdf
    Size 182.8 KB
    Date 4/27/09
    Description
    This instruction bulletin describes plunger-operated and lever-operated Class 9007 Type AW limit switches.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LIMIT SWITCH 600VAC 10AMP AW +OPTIONS
    Description
    LIMIT SWITCH 600VAC 10AMP AW +OPTIONS
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    LIMIT SWITCH 600VAC 10AMP AW +OPTIONS
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LIMIT SWITCH 600VAC 10AMP AW +OPTIONS
    Description
    LIMIT SWITCH 600VAC 10AMP AW +OPTIONS
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    LIMIT SWITCH 600VAC 10AMP AW +OPTIONS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /