USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Nema Limit Switches
Schneider Eletric 9007B1 Picture

9007B1

Product Logo
Schneider Eletric 9007B1 Picture
9007B1
Product Logo

LIMIT SWITCH LEVER ARM T+FT+OPTIONS

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    32.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9007
    series name
    Severe duty
    product or component type
    Limit switch lever
    device short name
    9007T/FT
    associated head
    9007BS9
    9007CS9
    9007T5S9
    9007T10S9
    9007NS9
    9007AS9
    associated complete product
    9007FT
    9007T
    9007C..S9
    movement of operating head
    Rotary
    type of operator
    Cast zinc spring return roller lever 38.10 mm (1.5 in) - convertible roller
    type of roller
    1 steel outside roller (convertible) 19.05 mm (0.75 in) 6.35 mm (0.25 in)
    type of approach
    Lateral approach
    positive opening
    Without
    Complementary
    switch actuation
    By 30° cam
    net weight
    0.05 kg (0.1 lb(US))
    Environment
    ambient air temperature for operation
    -23…85 °C (-10…185 °F)
    ambient air temperature for storage
    -23…85 °C (-10…185 °F)
    environmental characteristic
    Standard environment
    Ordering and shipping details
    Category
    21494 - 9007 ARMS FOR FT,T
    Discount Schedule
    DS1
    GTIN
    00785901759720
    Package weight(Lbs)
    0.05 kg (0.1 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 21: Limit Switches (Version 1.0)
    Description
    Section 21 of Digest Catalog 178 contains selection information for limit switches, industrial snap switches, Osisense limit switches, heavy duty limit switches, and severe duty oil-tight mill and foundry limit switches. Replaces Digest 177 section 21; 0100CT1501_SEC-21
    Size pdf
    Size 6.9 MB
    Date 5/12/19
    Description
    Section 21 of Digest Catalog 178 contains selection information for limit switches, industrial snap switches, Osisense limit switches, heavy duty limit switches, and severe duty oil-tight mill and foundry limit switches. Replaces Digest 177 section 21; 0100CT1501_SEC-21
    OsiSense XS Proximity Sensors with NPT Conduit Entry Catalog (Version 1.0)
    Description
    This addendum to catalogs 9006CT1007 and 9006CT1201 explains how to order OsiSense XS cubic inductive proximity sensors with a 1/2"-14 NPT conduit entry.
    Size pdf
    Size 258.3 KB
    Date 5/31/13
    Description
    This addendum to catalogs 9006CT1007 and 9006CT1201 explains how to order OsiSense XS cubic inductive proximity sensors with a 1/2"-14 NPT conduit entry.
    Osiswitch and 9007 Limit Switches General Catalog (Version 1.0)
    Description
    This catalog is a guide to Osiswitch, industrial, miniature, heavy duty, and severe duty limit switches.
    Size pdf
    Size 16.3 MB
    Date 3/20/07
    Description
    This catalog is a guide to Osiswitch, industrial, miniature, heavy duty, and severe duty limit switches.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LIMIT SWITCH LEVER ARM T+FT+OPTIONS
    Description
    LIMIT SWITCH LEVER ARM T+FT+OPTIONS
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    LIMIT SWITCH LEVER ARM T+FT+OPTIONS
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LIMIT SWITCH LEVER ARM T+FT+OPTIONS
    Description
    LIMIT SWITCH LEVER ARM T+FT+OPTIONS
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    LIMIT SWITCH LEVER ARM T+FT+OPTIONS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /