Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Class 9998 & 9999 Control Accessories
Schneider Eletric 9007C54CS3 Picture

9007C54CS3

Product Logo
Schneider Eletric 9007C54CS3 Picture
9007C54CS3
Product Logo

LIMIT SWITCH 600V 10AMP C SPECIAL +OPTI

Show more characteristics
  • 207.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    device short name
    C
    enclosure type
    standard
    head type
    Type C turret head rotary lever
    provided equipment
    Receptacle
    series name
    Heavy duty
    Complementary
    Line Rated Current
    10 A
    body material
    Zinc alloy
    cable entry
    12.70 mm (0.5 in) NPT conduit entry
    contact code designation
    Q600
    A600
    contacts material
    Silver alloy (Ag/Ni)
    contact operation
    Snap action
    maximum displacement angle
    90 °
    pilot light
    without pilot lamp
    switch actuation
    CW and CCW
    tilting angle
    45 °
    torque value
    0.34 N.m (3 lbf.in)
    Environment
    ambient air temperature for operation
    -20…185 °F (-29…85 °C)
    product certifications
    UL listed
    CE
    CSA
    Ordering and shipping details
    Category
    21499-9007 C LIMIT SWITCHES
    Discount Schedule
    DS1
    GTIN
    00785901761662
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Osiswitch and 9007 Limit Switches General Catalog (Version 1.0)
    Description
    This catalog is a guide to Osiswitch, industrial, miniature, heavy duty, and severe duty limit switches.
    prp.document.label.format pdf
    Size 16.3 MB
    Date 3/20/07
    Description
    This catalog is a guide to Osiswitch, industrial, miniature, heavy duty, and severe duty limit switches.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 174.9 KB
    Date 5/12/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9007C54CS3 : LIMIT SWITCH 600V 10AMP C SPECIAL +OPTI
    Description
    LIMIT SWITCH 600V 10AMP C SPECIAL +OPTI
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    LIMIT SWITCH 600V 10AMP C SPECIAL +OPTI
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9007C54CS3 : LIMIT SWITCH 600V 10AMP C SPECIAL +OPTI
    Description
    LIMIT SWITCH 600V 10AMP C SPECIAL +OPTI
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    LIMIT SWITCH 600V 10AMP C SPECIAL +OPTI
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /