USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric 9007CA7 Picture

9007CA7

Product Logo
Schneider Eletric 9007CA7 Picture
9007CA7
Product Logo

LIMIT SWITCH LEVER ARM 2IN C

Show more characteristics
  • Price*
    38.90 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    AW+C
    Complementary
    height
    50.80 mm (2 in)
    impregnation material
    Oil
    material
    Cast zinc
    size
    Roller 0.59 x 1.00 inch
    type of operator
    Standard handle
    Environment
    ambient air temperature for operation
    -18…85 °C (0…185 °F)
    Ordering and shipping details
    Category
    21493-9007 ARMS FOR AW,C
    Discount Schedule
    DS1
    GTIN
    00785901811510
    Package weight(Lbs)
    1.60 oz (45.359 g)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    OsiSense XS Proximity Sensors with NPT Conduit Entry Catalog (Version 1.0)
    Description
    This addendum to catalogs 9006CT1007 and 9006CT1201 explains how to order OsiSense XS cubic inductive proximity sensors with a 1/2"-14 NPT conduit entry.
    Size pdf
    Size 258.3 KB
    Date 5/31/13
    Description
    This addendum to catalogs 9006CT1007 and 9006CT1201 explains how to order OsiSense XS cubic inductive proximity sensors with a 1/2"-14 NPT conduit entry.
    Osiswitch and 9007 Limit Switches General Catalog (Version 1.0)
    Description
    This catalog is a guide to Osiswitch, industrial, miniature, heavy duty, and severe duty limit switches.
    Size pdf
    Size 16.3 MB
    Date 3/20/07
    Description
    This catalog is a guide to Osiswitch, industrial, miniature, heavy duty, and severe duty limit switches.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LIMIT SWITCH LEVER ARM 2IN C
    Description
    LIMIT SWITCH LEVER ARM 2IN C
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    LIMIT SWITCH LEVER ARM 2IN C
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LIMIT SWITCH LEVER ARM 2IN C
    Description
    LIMIT SWITCH LEVER ARM 2IN C
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    LIMIT SWITCH LEVER ARM 2IN C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /