USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric 9007CB102 Picture

9007CB102

Product Logo
Schneider Eletric 9007CB102 Picture
9007CB102
Product Logo

LIMIT SWITCH 600V 10AMP CB +OPTIONS

Show more characteristics
  • Price*
    194.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9007
    series name
    Heavy duty
    product or component type
    Snap limit switch
    device short name
    9007AO/CO
    body type
    Fixed
    Complementary
    operator profile
    Plunger head
    material
    Metal
    body material
    Cast zinc
    operator material
    Cast zinc
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return roller lever plunger metal
    switch actuation
    By 30° cam
    type of approach
    Traverse approach, 2 directions
    electrical connection
    1…2 6 binder head screw terminals AWG 22...AWG 14)
    contact operation
    Snap action
    number of steps
    1
    contacts material
    Silver contacts
    positive opening
    Without
    Environment
    NEMA degree of protection
    NEMA 1 Nema type 250
    IP degree of protection
    IP20 IEC 60529
    ambient air temperature for operation
    -29…85 °C (-20…185 °F)
    ambient air temperature for storage
    -29…85 °C (-20…185 °F)
    Ordering and shipping details
    Category
    21492-9007 C SNAP SWITCHES
    Discount Schedule
    DS1
    GTIN
    00785901533269
    Package weight(Lbs)
    20.00 oz (566.990 g)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Osiswitch and 9007 Limit Switches General Catalog (Version 1.0)
    Description
    This catalog is a guide to Osiswitch, industrial, miniature, heavy duty, and severe duty limit switches.
    Size pdf
    Size 16.3 MB
    Date 3/20/07
    Description
    This catalog is a guide to Osiswitch, industrial, miniature, heavy duty, and severe duty limit switches.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Limit Switches (Version 1)
    Description
    This bulletin contains information on installation and replacement parts for Class 9007 Type C Limit Switches.
    Size pdf
    Size 181.4 KB
    Date 12/31/12
    Description
    This bulletin contains information on installation and replacement parts for Class 9007 Type C Limit Switches.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9007CB102_ROHS_DECLARATION
    Description
    9007CB102_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    9007CB102_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9007CB102_REACH_DECLARATION
    Description
    9007CB102_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    9007CB102_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /