Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Class 9998 & 9999 Control Accessories
Schneider Eletric 9007CO62B2 Picture

9007CO62B2

Product Logo
Schneider Eletric 9007CO62B2 Picture
9007CO62B2
Product Logo

LIMIT SWITCH PLUG IN UNIT 600V 10A C

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 182.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device short name
    C
    series name
    Heavy duty
    Complementary
    Line Rated Current
    10 A
    body material
    Zinc alloy
    contact code designation
    R300
    A600
    contacts material
    Silver alloy (Ag/Ni)
    contact operation
    Snap action
    maximum displacement angle
    90 °
    specificity of operator
    Standard pre-travel
    switch actuation
    CW and CCW
    tilting angle
    10 °
    torque value
    4 lbf.in (0.45 N.m)
    tripping angle
    4 °
    Environment
    ambient air temperature for operation
    -20…185 °F (-29…85 °C)
    product certifications
    CSA
    CE
    UL Listed
    Ordering and shipping details
    Category
    21499 - 9007 C LIMIT SWITCHES
    Discount Schedule
    DS1
    GTIN
    00785901530725
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 258.3 KB
    Date 5/31/13
    prp.document.label.format pdf
    Size 16.3 MB
    Date 3/20/07
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 1/16/09
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 181.4 KB
    Date 12/31/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9007CO62B2 : 9007CO62B2_ROHS_DECLARATION
    Description
    9007CO62B2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    9007CO62B2_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9007CO62B2 : 9007CO62B2_REACH_DECLARATION
    Description
    9007CO62B2_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    9007CO62B2_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /