USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric 9007FTSD1 Picture

9007FTSD1

Product Logo
Schneider Eletric 9007FTSD1 Picture
9007FTSD1
Product Logo

LIMIT SWITCH 600VAC 30AMP FT+OPTIONS

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    508.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device application
    Standard foundry switch
    device short name
    FT
    series name
    Severe duty
    Complementary
    [Ith] conventional free air thermal current
    20 A
    [Ui] rated insulation voltage
    600 V
    base plate style
    Style D
    body material
    Cast zinc
    contact code designation
    A600
    P600
    contact form
    Form Z TPDT-SB
    contact status
    Closed B for CCW position
    Open A for CCW position
    contacts material
    Silver flashed copper
    contact operation
    Snap action
    maximum displacement angle
    88 °
    positive opening
    Without
    switch actuation
    CW and CCW
    tilting angle
    14 °
    torque value
    1.36 N.m (12 lbf.in)
    tripping angle
    12 °
    Environment
    ambient air temperature for operation
    -23…85 °C (-10…185 °F)
    electrical shock protection class
    Class 0
    IP degree of protection
    IP65
    IP66
    IP67
    NEMA degree of protection
    NEMA 1/2/4/12/13
    product certifications
    CE
    UL listed
    CSA
    protective treatment
    Corrosion resistant gray paint
    shock resistance
    30 gn
    standards
    UL 508
    Ordering and shipping details
    Category
    21497 - 9007 FT,T OILTIGHT AND FOUNDRY
    Discount Schedule
    DS1
    GTIN
    00785901808930
    Package weight(Lbs)
    1.13 kg (2.5 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    OsiSense XS Proximity Sensors with NPT Conduit Entry Catalog (Version 1.0)
    Description
    This addendum to catalogs 9006CT1007 and 9006CT1201 explains how to order OsiSense XS cubic inductive proximity sensors with a 1/2"-14 NPT conduit entry.
    Size pdf
    Size 258.3 KB
    Date 5/31/13
    Description
    This addendum to catalogs 9006CT1007 and 9006CT1201 explains how to order OsiSense XS cubic inductive proximity sensors with a 1/2"-14 NPT conduit entry.
    Osiswitch and 9007 Limit Switches General Catalog (Version 1.0)
    Description
    This catalog is a guide to Osiswitch, industrial, miniature, heavy duty, and severe duty limit switches.
    Size pdf
    Size 16.3 MB
    Date 3/20/07
    Description
    This catalog is a guide to Osiswitch, industrial, miniature, heavy duty, and severe duty limit switches.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9007FTSD1: LIMIT SWITCH 600VAC 30AMP FT+OPTIONS (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9007FTSD1: LIMIT SWITCH 600VAC 30AMP FT+OPTIONS (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD files for 9007FTSD1: NEMA Square D 9007 Limit Switches, 9007 T/FT Severe Duty 59mm Metal Body, Rotary lever operated, 9007FT, rotary, spring return CW&CCW, seq 1, style D, 0.5"" NPT (Version 3.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD files for 9007FTSD1: NEMA Square D 9007 Limit Switches, 9007 T/FT Severe Duty 59mm Metal Body, Rotary lever operated, 9007FT, rotary, spring return CW&CCW, seq 1, style D, 0.5"" NPT (Version 3.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Heavy-Duty, Oil-Tight Limit Switches (Version 1.0)
    Description
    This instruction bulletin describes heavy duty, oil tight, Type T and FT limit switches, including momentary and maintained contact versions.
    Size pdf
    Size 200.2 KB
    Date 4/27/09
    Description
    This instruction bulletin describes heavy duty, oil tight, Type T and FT limit switches, including momentary and maintained contact versions.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9007FTSD1_ROHS_DECLARATION
    Description
    9007FTSD1_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    9007FTSD1_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9007FTSD1_REACH_DECLARATION
    Description
    9007FTSD1_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    9007FTSD1_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /