USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Nema Limit Switches
Schneider Eletric 9007FTUB11M12 Picture
Discontinued

9007FTUB11M12

Product Logo
Schneider Eletric 9007FTUB11M12 Picture
Discontinued
9007FTUB11M12
Product Logo

9007FT foundry limit switch - universal - spring return - CW only - PG 13.5

Show more characteristics
9007FTUB11M129007FTUB11M12  has not been replaced. Please contact your customer care center for more information.
  • Price*
    507.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9007
    series name
    Severe duty foundry
    product or component type
    Limit switch
    device application
    Universal foundry switch
    device short name
    9007T/FT
    body type
    Fixed
    head type
    Rotary head
    sale per indivisible quantity
    1
    Complementary
    base plate style
    Style B
    body material
    Cast zinc
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Spring return without operating lever
    contact sequence number
    11
    function available
    -
    switch actuation
    CCW
    From right
    type of approach
    Lateral approach
    electrical connection
    Screw-clamp terminals AWG 22...AWG 12
    cable entry
    1 entry for Pg 13.5 DIN 40430
    number of poles
    1
    switch function
    SPDT-DB
    contact form
    Form Z
    contact operation
    Slow make slow break
    contacts usage
    -
    contacts material
    Silver flashed copper
    positive opening
    Without
    minimum torque for tripping
    1.36 N.m (12 lbf.in)
    maximum actuation speed
    130 ft/min with 30° cam angle, levers only
    90 ft/min with 45° cam angle, levers only
    tripping angle
    12 °
    maximum displacement angle
    87 °
    repeat accuracy
    +/- 0.004 in linear travel of cam on 1.5 in lever arm
    contact code designation
    A600, AC (Ue = 600 V) Ie = 5 A NEMA rating designation
    A600, AC (Ue = 480 V) Ie = 6.25 A NEMA rating designation
    A600, AC (Ue = 240 V) Ie = 12.5 A NEMA rating designation
    A600, AC (Ue = 120 V) Ie = 20 A NEMA rating designation
    P600, DC (Ue = 600 V) Ie = 0.2 A NEMA rating designation
    P600, DC (Ue = 250 V) Ie = 1 A NEMA rating designation
    P600, DC (Ue = 120 V) Ie = 5 A NEMA rating designation
    [Ithe] conventional enclosed thermal current
    20 A
    [Ui] rated insulation voltage
    600 V 3)IEC 609470-1
    600 V 3)UL 508
    600 V 3)CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    2.5 kV AC for 1 minute CE
    2.2 kV AC for 1 minute UL
    2.64 kV AC for 1 minute CSA
    short-circuit protection
    20 A Bussmann class CC KTK-R-21 fuse non-time delay
    width
    57.15 mm (2.25 in)
    height
    118.36 mm (4.66 in)
    depth
    86.61 mm (3.41 in)
    net weight
    1.13 kg (2.5 lb(US))
    terminals description ISO n°1
    A (left side contact)
    B (right side contact)
    Environment
    shock resistance
    30 gn 9 ms IEC 60068-2-27
    vibration resistance
    10 gn 10…55 Hz)IEC 60068-2-6
    NEMA degree of protection
    NEMA 1 Nema type 250
    NEMA 2 Nema type 250
    NEMA 4 Nema type 250
    NEMA 12 Nema type 250
    NEMA 13 Nema type 250
    IP degree of protection
    IP67 IEC 60529
    electrical shock protection class
    Class 0 IEC 61140
    ambient air temperature for operation
    -23…85 °C (-10…185 °F)
    ambient air temperature for storage
    -23…85 °C (-10…185 °F)
    protective treatment
    Corrosion resistant gray paint
    Ordering and shipping details
    Category
    21497-9007 FT,T OILTIGHT AND FOUNDRY
    Discount Schedule
    DS1
    GTIN
    00785901147688
    Package weight(Lbs)
    2.50 lb(US) (1.134 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 637.3 KB
    Date 11/27/17
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9007FT foundry limit switch - universal - spring return - CW only - PG 13.5
    Description
    9007FT foundry limit switch - universal - spring return - CW only - PG 13.5
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    9007FT foundry limit switch - universal - spring return - CW only - PG 13.5
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9007FT foundry limit switch - universal - spring return - CW only - PG 13.5
    Description
    9007FT foundry limit switch - universal - spring return - CW only - PG 13.5
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    9007FT foundry limit switch - universal - spring return - CW only - PG 13.5
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /