Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Class 9998 & 9999 Control Accessories
Schneider Eletric 9012GFW2G17H11V1Z18 Picture
Discontinued

9012GFW2G17H11V1Z18

Schneider Eletric 9012GFW2G17H11V1Z18 Picture
Discontinued
9012GFW2G17H11V1Z18

PRESSURE SWITCH 480VAC 10AMP G +OPTIONS

Show more characteristics
9012GFW2G17H11V1Z18  has not been replaced. Please contact your customer care center for more information.
  • 795.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    enclosure type
    Dust and oil resistant weatherproof enclosure indoor/outdoor
    Corrosion resistance enclosure indoor/outdoor
    Complementary
    Line Rated Current
    10 A
    controlled fluid
    Selected corrosive gases
    Selected corrosive liquids
    electrical connection
    Harrison 41310 pre-wired cable 5 pins
    fluid connection type
    SAE 7/16-20UNF-2B (female)
    local display
    With range scale window
    locking options description
    Without keylocks
    material
    Zinc plated steel flange
    materials in contact with fluid
    Viton fluorocarbon diaphragm
    maximum pressure
    15000 psig
    maximum operating rate
    120 cyc/mn
    permissible voltage
    600 V
    pilot light
    120 V clear neon indicator
    pressure actuator
    Piston
    range on decreasing pressure
    90…2900 psi (620.53…19994.80 kPa)
    repeat accuracy
    +/- 0.1...1 %
    scale type
    Fixed differential
    stage of operation
    Stage 1
    switch function
    SPDT isolated
    switching threshold drift
    +/- 1 % adjustable range over 1000000 operations
    temperature of controlled fluid
    -15…250 °F (-26…121 °C)
    tolerance
    +/- 15 %
    type of setting
    Fixed
    Environment
    ambient air temperature for operation
    -10…185 °F (-23…85 °C)
    approximate fixed differential
    1172.11 kPa (170 psi)
    NEMA degree of protection
    NEMA 4/4X/13
    product certifications
    CSA
    CSA LR25490 class 3211 03
    CE
    UL Listed
    shock resistance
    50 gn
    standards
    IEC 60957-5-1
    UL 508
    Ordering and shipping details
    Category
    21522-9012 G INDUSTRIAL PRESSURE SWITCHES
    Discount Schedule
    CP7G
    GTIN
    00785901048619
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.3 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /