USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric 9013FHG2S102J99X Picture

9013FHG2S102J99X

Green premium brand logo Product Logo
Schneider Eletric 9013FHG2S102J99X Picture
9013FHG2S102J99X
Green premium brand logo Product Logo

PRESSURE SWITCH 600VAC 12A F SPECIAL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    30.90 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    FHG
    enclosure type
    Standard environment enclosure indoor
    factory modification
    2-way pressure release valve
    product specific application
    Control small electrically driven air compressors
    range of product
    Square D Pumptrol
    Complementary
    adjustable range on rising pressure
    275.79…689.48 kPa (40…100 psi)
    approximate fixed differential
    137.90 kPa (20 psi)
    contact code designation
    A600
    depth
    70.61 mm (2.78 in)
    electrical connection
    Screw clamp terminal
    fixing mode
    By brackets
    fluid connection type
    0.25 inch NPSF internal
    height
    71.12 mm (2.8 in)
    materials in contact with fluid
    Nitrile (Buna-N) diaphragm
    maximum pressure
    220 psig
    Maximum Horse Power Rating
    7.5 hp 115 V AC, 1 phase
    2 hp 115 V AC, 3 phase
    2 hp 230 V AC, 1 phase
    3 hp 230 V AC, 3 phase
    1 hp 460/575 V AC, 3 phase
    number of poles
    2
    permissible voltage
    575 V AC
    pressure actuator
    Diaphragm
    net weight
    0.51 kg (1.13 lb(US))
    scale type
    Fixed differential
    switch function
    DPST
    width
    95.50 mm (3.76 in)
    Environment
    NEMA degree of protection
    NEMA 1
    product certifications
    UL listed file E12158 CCN NKPZ
    CSA LR25490 class 3211 06
    Ordering and shipping details
    Category
    21533 - 9013 FHG (INDIVIDUAL-DISCOUNT CP7I)
    Discount Schedule
    CP7I
    GTIN
    00785901752080
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PRESSURE SWITCH 600VAC 12A F SPECIAL
    Description
    PRESSURE SWITCH 600VAC 12A F SPECIAL
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    PRESSURE SWITCH 600VAC 12A F SPECIAL
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PRESSURE SWITCH 600VAC 12A F SPECIAL
    Description
    PRESSURE SWITCH 600VAC 12A F SPECIAL
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    PRESSURE SWITCH 600VAC 12A F SPECIAL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /