USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric 9013FHG3J27 Picture

9013FHG3J27

Product Logo
Schneider Eletric 9013FHG3J27 Picture
9013FHG3J27
Product Logo

PRESSURE SWITCH 575VAC 1HP F +OPTIONS

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    21.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    FHG
    enclosure type
    Standard environment enclosure indoor
    product specific application
    Control small electrically driven air compressors
    range of product
    Square D Pumptrol
    Complementary
    adjustable range on rising pressure
    275.79…689.48 kPa (40…100 psi)
    approximate fixed differential
    137.90 kPa (20 psi)
    contact code designation
    A600
    depth
    70.61 mm (2.78 in)
    electrical connection
    Screw clamp terminal
    fixing mode
    By brackets
    fluid connection type
    0.375 inch NPSF internal
    height
    71.12 mm (2.8 in)
    materials in contact with fluid
    Nitrile (Buna-N) diaphragm
    maximum pressure
    220 psig
    Maximum Horse Power Rating
    7.5 hp 115 V AC, 1 phase
    2 hp 115 V AC, 3 phase
    2 hp 230 V AC, 1 phase
    3 hp 230 V AC, 3 phase
    1 hp 460/575 V AC, 3 phase
    number of poles
    2
    permissible voltage
    575 V AC
    pressure actuator
    Diaphragm
    pressure setting range
    689.48 kPa (100 psi) off
    net weight
    0.51 kg (1.13 lb(US))
    scale type
    Fixed differential
    switch function
    DPST
    width
    95.50 mm (3.76 in)
    Environment
    NEMA degree of protection
    NEMA 1
    product certifications
    CSA LR25490 class 3211 06
    UL listed file E12158 CCN NKPZ
    Ordering and shipping details
    Category
    21533 - 9013 FHG (INDIVIDUAL-DISCOUNT CP7I)
    Discount Schedule
    CP7I
    GTIN
    00785901050957
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PRESSURE SWITCH 575VAC 1HP F +OPTIONS
    Description
    PRESSURE SWITCH 575VAC 1HP F +OPTIONS
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    PRESSURE SWITCH 575VAC 1HP F +OPTIONS
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PRESSURE SWITCH 575VAC 1HP F +OPTIONS
    Description
    PRESSURE SWITCH 575VAC 1HP F +OPTIONS
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    PRESSURE SWITCH 575VAC 1HP F +OPTIONS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /