USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Pressure Switches - Square D™ NEMA, Classes 9012, 9013, 9016, 9036, 9037, and 9038
Schneider Eletric 9013FRG3J35 Picture

9013FRG3J35

Green premium brand logo Product Logo
Schneider Eletric 9013FRG3J35 Picture
9013FRG3J35
Green premium brand logo Product Logo

water pump switch 9013FR - adjust diff. - 50-30 psi - reverse action

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    39.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Square D Pumptrol
    pressure sensor name
    9013FR
    pressure sensor size
    448.16 kPa (65 psi) 158.58…448.16 kPa (23…65 psi))
    value of setting
    50...30 psi
    electrical circuit type
    Power circuit
    product specific application
    Control electrically driven water pumps
    quantity per set
    1
    type of packing
    Individual
    Complementary
    pressure sensor type
    Electromechanical pressure switch
    controlled fluid
    Fresh water -30…125 °C (-22…257 °F))
    adjustable range on rising pressure
    55.16…310.26 kPa (8…45 psi)
    approximate adjustable differential
    103.42…206.84 kPa (15…30 psi)
    destruction pressure
    1516.85 kPa (220 psi)
    pressure actuator
    Diaphragm
    pressure switch type of operation
    Regulation between 2 thresholds
    scale type
    Adjustable differential
    setting
    Internal
    local display
    Without
    contacts type and composition
    2 NO, snap action, DPST-DB, Form XX
    cable entry number
    2 22.35 mm (0.88 in) cable entries with 0.84 in across flats UL 508
    electrical connection
    Screw-clamp terminals 10 AWG
    Screw-clamp terminals 5.261 mm²
    fluid connection type
    0.375 inch NPSF internal UL 508
    short-circuit protection
    20 A cartridge fuse gG
    materials in contact with fluid
    Zinc plated steel or equivalent flange
    Nitrile (Buna-N) or equivalent rubber diaphragm
    material
    Polypropylene cover
    Noryl thermoplastic resin or equivalent cover
    operating position
    Any position
    motor power kW
    0.75 kW 1 hp)115 V AC, 1 phase
    0.75 kW 1 hp)230 V AC, 1 phase
    0.75 kW 1 hp)115 V AC, 3 phase
    0.75 kW 1 hp)230 V AC, 3 phase
    0.18 kW 0.25 hp)32 V DC
    0.18 kW 0.25 hp)115 V DC
    0.18 kW 0.25 hp)230 V DC
    electrical durability
    100000 cycles 10 cyc/mn
    mechanical durability
    300000 cycles
    terminal block type
    4 terminals
    maximum operating rate
    10 cyc/mn
    [Ui] rated insulation voltage
    575 V UL 508
    net weight
    0.45 kg (1 lb(US))
    repeat accuracy
    +/- 3 %
    terminals description ISO n°1
    L1-T1
    L2-T2
    width
    70.61 mm (2.78 in)
    height
    71.12 mm (2.8 in)
    depth
    95.50 mm (3.76 in)
    factory modification
    -
    Environment
    standards
    UL 508
    CE
    NSF ANSI 61 Annex G
    ambient air temperature for operation
    -36…125 °C (-33…257 °F)
    ambient air temperature for storage
    -36…125 °C (-33…257 °F)
    protective treatment
    None
    NEMA degree of protection
    NEMA 1 UL 50
    IP degree of protection
    IP20 IEC 60529
    product certifications
    CSA file LR25490
    UL listed file E12158
    Ordering and shipping details
    Category
    21534 - 9013 FSG,FYG (INDIVIDUAL - CP7I)
    Discount Schedule
    CP7I
    GTIN
    00785901283270
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Pumptrol™ Pressure Switch (Version 1.0)
    Description
    This document contains wiring diagrams for 9013FRG pressure switches.
    Size pdf
    Size 30.3 KB
    Date 4/27/09
    Description
    This document contains wiring diagrams for 9013FRG pressure switches.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    water pump switch 9013FR - adjust diff. - 50-30 psi - reverse action
    Description
    water pump switch 9013FR - adjust diff. - 50-30 psi - reverse action
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    water pump switch 9013FR - adjust diff. - 50-30 psi - reverse action
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    water pump switch 9013FR - adjust diff. - 50-30 psi - reverse action
    Description
    water pump switch 9013FR - adjust diff. - 50-30 psi - reverse action
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    water pump switch 9013FR - adjust diff. - 50-30 psi - reverse action
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /