Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Class 9998 & 9999 Control Accessories
Schneider Eletric 9013FTG10J21Z22C500 Picture
Discontinued

9013FTG10J21Z22C500

Schneider Eletric 9013FTG10J21Z22C500 Picture
Discontinued
9013FTG10J21Z22C500

PRESSURE SWITCH 575VAC 1HP FTG +OPTIONS

Show more characteristics
9013FTG10J21Z22C500  has not been replaced. Please contact your customer care center for more information.
  • 18.80 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device short name
    F
    enclosure type
    Standard environment enclosure indoor
    product specific application
    Control electrically driven water pumps
    quantity per set
    Set of 500
    range of product
    Square D Pumptrol
    switch application
    Standard
    type of packing
    Bulk
    Complementary
    adjustable range on rising pressure
    25…80 psi (172.37…551.58 kPa)
    approximate fixed differential
    20 psi (137.90 kPa)
    depth
    2.78 in (70.61 mm)
    device composition
    Black cover
    electrical connection
    Screw clamp terminal line
    Slip-on terminal load
    fixing mode
    By brackets
    fluid connection type
    0.25 inch bayonet (barbed)
    height
    2.8 in (71.12 mm)
    material
    Zinc plated steel flange
    materials in contact with fluid
    Nitrile (Buna-N) diaphragm
    maximum pressure
    220 psig
    Maximum Horse Power Rating
    2 hp 115 V AC, 3 phase
    2 hp 230 V AC, 1 phase
    3 hp 230 V AC, 3 phase
    1 hp 460/575 V AC, 3 phase
    1.5 hp 115 V AC, 1 phase
    number of poles
    2
    permissible voltage
    575 V AC
    pressure actuator
    Diaphragm
    pressure setting range
    206.84…344.74 kPa (30…50 psi)
    net weight
    1.13 lb(US) (0.51 kg)
    range on decreasing pressure
    5…60 psi (34.47…413.69 kPa)
    scale type
    Fixed differential
    switch function
    DPST
    tolerance
    +/- 4 %
    width
    3.76 in (95.50 mm)
    Environment
    NEMA degree of protection
    NEMA 1
    product certifications
    CSA file LR25490
    UL listed file E12158 CCN NKPZ
    Ordering and shipping details
    Category
    21532-9013 FSG,FYG (BULK - DISCOUNT CP7)
    Discount Schedule
    CP7
    GTIN
    00785901325765
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.3 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /