USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric 9013GSG2J20R Picture

9013GSG2J20R

Product Logo
Schneider Eletric 9013GSG2J20R Picture
9013GSG2J20R
Product Logo

PRESSURE SWITCH 575VAC 5HP G+OPTIOS

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    86.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    21536 - 9013 G COMMERCIAL PRESSURE SWITCH
    Discount Schedule
    CP7G
    GTIN
    00785901870913
    Package weight(Lbs)
    0.89 kg (1.96 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PRESSURE SWITCH 575VAC 5HP G+OPTIOS
    Description
    PRESSURE SWITCH 575VAC 5HP G+OPTIOS
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    PRESSURE SWITCH 575VAC 5HP G+OPTIOS
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PRESSURE SWITCH 575VAC 5HP G+OPTIOS
    Description
    PRESSURE SWITCH 575VAC 5HP G+OPTIOS
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    PRESSURE SWITCH 575VAC 5HP G+OPTIOS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /