USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Pressure Switches - Square D™ NEMA, Classes 9012, 9013, 9016, 9036, 9037, and 9038
Schneider Eletric 9013GSG2J21 Picture

9013GSG2J21

Green premium brand logo Product Logo
Schneider Eletric 9013GSG2J21 Picture
9013GSG2J21
Green premium brand logo Product Logo

pump or compressor switch 9013GS - adjustable diff. - 30-50 psi

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    74.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Square D Pumptrol
    pressure sensor name
    9013GS
    pressure sensor size
    551.58 kPa (80 psi) 34.47…413.69 kPa (5…60 psi))
    value of setting
    30...50 psi
    electrical circuit type
    Power circuit
    product specific application
    Control electrically driven water pumps and air compressors
    quantity per set
    1
    type of packing
    Individual
    Complementary
    pressure sensor type
    Electromechanical pressure switch
    controlled fluid
    Air -30…125 °C (-22…257 °F))
    Fresh water -30…125 °C (-22…257 °F))
    adjustable range on rising pressure
    137.90…551.58 kPa (20…80 psi)
    approximate adjustable differential
    103.42…206.84 kPa (15…30 psi)
    destruction pressure
    2068.43 kPa (300 psi)
    pressure actuator
    Diaphragm
    pressure switch type of operation
    Regulation between 2 thresholds
    scale type
    Adjustable differential
    setting
    Internal
    local display
    Without
    contacts type and composition
    2 NC, snap action, DPST-DB, Form YY
    cable entry number
    3 knock-outs for 1/2" conduit UL 508
    electrical connection
    Screw-clamp terminals 10 AWG
    Screw-clamp terminals 5.261 mm²
    fluid connection type
    0.25 inch NPSF internal UL 508
    short-circuit protection
    20 A cartridge fuse gG
    materials in contact with fluid
    Zinc plated steel or equivalent flange
    Nitrile (Buna-N) or equivalent rubber diaphragm
    material
    Polypropylene cover
    Noryl thermoplastic resin or equivalent cover
    operating position
    Any position
    motor power kW
    1.5 kW 2 hp)115 V AC, 1 phase
    2.2 kW 3 hp)115 V AC, 3 phase
    2.2 kW 3 hp)230 V AC, 1 phase
    0.75 kW 1 hp)115 V DC
    0.75 kW 1 hp)230 V DC
    3.75 kW 5 hp)230 V AC, 3 phase
    3.7 kW 5 hp)460 V AC, 1 phase
    3.7 kW 5 hp)460 V AC, 3 phase
    3.7 kW 5 hp)575 V AC, 1 phase
    3.7 kW 5 hp)575 V AC, 3 phase
    electrical durability
    100000 cycles 10 cyc/mn
    mechanical durability
    300000 cycles
    terminal block type
    4 terminals
    maximum operating rate
    10 cyc/mn
    [Ui] rated insulation voltage
    575 V UL 508
    net weight
    1.02 kg (2.25 lb(US))
    repeat accuracy
    +/- 3 %
    terminals description ISO n°1
    L1-T1
    L2-T2
    width
    87.38 mm (3.44 in)
    height
    137.16 mm (5.4 in)
    depth
    98.55 mm (3.88 in)
    factory modification
    -
    Environment
    standards
    NSF ANSI 372
    UL 508
    CE
    ambient air temperature for operation
    -36…125 °C (-33…257 °F)
    ambient air temperature for storage
    -36…125 °C (-33…257 °F)
    protective treatment
    None
    NEMA degree of protection
    NEMA 1 UL 50
    IP degree of protection
    IP20 IEC 60529
    product certifications
    CSA file LR25490
    UL listed file E12158
    Ordering and shipping details
    Category
    21536 - 9013 G COMMERCIAL PRESSURE SWITCH
    Discount Schedule
    CP7G
    GTIN
    00785901319771
    Package weight(Lbs)
    0.89 kg (1.96 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Pressure Switches (Version 1.0)
    Description
    This bulletin addresses the mounting and adjustment of pressure switches and applies to all Class 9013 Series C pressure switches of Types: GHB2, GHB5; GHG1–GHG6; GSB2; and GSG1–GSG3.
    Size pdf
    Size 95 KB
    Date 4/27/09
    Description
    This bulletin addresses the mounting and adjustment of pressure switches and applies to all Class 9013 Series C pressure switches of Types: GHB2, GHB5; GHG1–GHG6; GSB2; and GSG1–GSG3.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    pump or compressor switch 9013GS - adjustable diff. - 30-50 psi
    Description
    pump or compressor switch 9013GS - adjustable diff. - 30-50 psi
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    pump or compressor switch 9013GS - adjustable diff. - 30-50 psi
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    pump or compressor switch 9013GS - adjustable diff. - 30-50 psi
    Description
    pump or compressor switch 9013GS - adjustable diff. - 30-50 psi
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    pump or compressor switch 9013GS - adjustable diff. - 30-50 psi
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /