Schneider Electric USA Website

Welcome to our website.

Select your location

View all Class 9998 & 9999 Control Accessories
Schneider Eletric 9013GSG3S115J23R Picture

9013GSG3S115J23R

Product Logo
Schneider Eletric 9013GSG3S115J23R Picture
9013GSG3S115J23R
Product Logo

PRESSURE SWITCH 480VAC 10A G SPECIAL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    89.00 USD
The maximum number of products that can be compared is 4

  • Main
    device short name
    G
    enclosure type
    Standard environment enclosure indoor
    product specific application
    Control electrically driven water pumps and air compressors
    range of product
    Square D Pumptrol
    switch application
    Reverse
    Complementary
    adjustable range on rising pressure
    137.90…551.58 kPa (20…80 psi)
    approximate adjustable differential
    103.42…206.84 kPa (15…30 psi)
    depth
    93.47 mm (3.68 in)
    electrical connection
    Screw clamp terminal
    fixing mode
    By brackets
    fluid connection type
    0.375 inch NPSF internal
    height
    145.29 mm (5.72 in)
    material
    Zinc plated steel flange
    materials in contact with fluid
    Nitrile (Buna-N) diaphragm
    maximum pressure
    300 psig
    Maximum Horse Power Rating
    2 hp 115 V AC, 1 phase
    3 hp 115 V AC, 3 phase
    3 hp 230 V AC, 1 phase
    5 hp 230 V AC, 3 phase
    5 hp 460/575 V AC, 1 phase
    5 hp 460/575 V AC, 3 phase
    number of poles
    2
    permissible voltage
    575 V AC
    pressure actuator
    Diaphragm
    pressure setting range
    137.90…275.79 kPa (20…40 psi)
    product weight
    1.02 kg (2.25 lb(US))
    range on decreasing pressure
    34.47…413.69 kPa (5…60 psi)
    switch function
    DPST
    width
    87.38 mm (3.44 in)
    Environment
    NEMA degree of protection
    NEMA 1
    product certifications
    CSA file LR25490
    UL listed file E12158 CCN NKPZ
    Ordering and shipping details
    Category
    21536 - 9013 G COMMERCIAL PRESSURE SWITCH
    Discount Schedule
    CP7G
    GTIN
    00785901126584
    Package weight(Lbs)
    0.91 kg (2 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9013GSG3S115J23R : PRESSURE SWITCH 480VAC 10A G SPECIAL
    Description
    PRESSURE SWITCH 480VAC 10A G SPECIAL
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    PRESSURE SWITCH 480VAC 10A G SPECIAL
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9013GSG3S115J23R : PRESSURE SWITCH 480VAC 10A G SPECIAL
    Description
    PRESSURE SWITCH 480VAC 10A G SPECIAL
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    PRESSURE SWITCH 480VAC 10A G SPECIAL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /