USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Pressure Switches - Square D™ NEMA, Classes 9012, 9013, 9016, 9036, 9037, and 9038
Schneider Eletric 9016GAW21 Picture

9016GAW21

Green premium brand logo Product Logo
Schneider Eletric 9016GAW21 Picture
9016GAW21
Green premium brand logo Product Logo

vacuum switch 9016G - adjustable scale - 2 thresholds - Set 0 to 23.8 InHg

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    290.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9016G
    product or component type
    Electromechanical vacuum switch
    device application
    Sensitive control application
    device short name
    9016G
    electrical circuit type
    Control circuit
    Complementary
    factory modification
    -
    vacuum switch type of operation
    Regulation between two thresholds
    scale type
    Adjustable differential
    value of setting
    -
    vacuum sensor size
    28.3 inHg
    range on decreasing vacuum
    0…28.3 inHg
    approx differential at minimum range
    1…9 inHg
    approx adjustable differential at mid range
    1.7…7.4 inHg
    maximum pressure
    100 psi
    maximum permissible pressure - per cycle
    689.48 kPa (100 psi)
    local display
    Without
    fluid connection type
    0.25 inch 18 NPTF UL 508
    electrical connection
    Screw-clamp terminals AWG 22...AWG 12
    cable entry
    0.5 inch NPT conduit entrance
    terminal block type
    8 screw terminals
    pressure actuator
    Diaphragm nitrile (Buna-N)
    controlled fluid
    Air -40…121 °C (-40…250 °F))
    Water -40…121 °C (-40…250 °F))
    Hydraulic oil -40…121 °C (-40…250 °F))
    Gas -40…121 °C (-40…250 °F))
    materials in contact with fluid
    3M Scotch-Grip 847 rubber and gasket adhesive
    Zinc plated steel
    Nitrile (Buna-N)
    enclosure material
    Die cast aluminium alloy 380
    operating position
    Any position
    maximum operating rate
    120 cyc/mn
    repeat accuracy
    0.4 %
    Line Rated Current
    3 A 240 V AC A600 NEMA rating designation
    6 A 120 V AC A600 NEMA rating designation
    0.22 A 125 V DC R300 NEMA rating designation
    0.11 A 250 V DC R300 NEMA rating designation
    local signalling
    Without
    contacts type and composition
    2(NC-NO), DPDT, Form ZZ, snap action, silver nickel contacts
    short-circuit protection
    10 A cartridge overload and short-circuit protection gL
    mechanical durability
    5000000 cycles
    setting
    Internal
    net weight
    2.09 kg (4.6 lb(US))
    height
    163.83 mm (6.45 in)
    depth
    115.82 mm (4.56 in)
    width
    115.82 mm (4.56 in)
    Environment
    standards
    UL 508
    product certifications
    UL listed file E12158 CCN NKPZ and CCN NTHT
    CSA file LR25490
    protective treatment
    None
    ambient air temperature for operation
    -12…85 °C (10…185 °F)
    ambient air temperature for storage
    -12…85 °C (10…185 °F)
    vibration resistance
    2 gn 40…150 Hz)IEC 68-2-6
    shock resistance
    50 gn IEC 58-2-27
    NEMA degree of protection
    NEMA 4/4X/13 UL 698
    Ordering and shipping details
    Category
    21541 - 9016 COMMERCIAL VACUUM SWITCH
    Discount Schedule
    CP7G
    GTIN
    00785901522904
    Package weight(Lbs)
    2.07 kg (4.56 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 22: Pressure, Vacuum, and Float Switches (Version 1.0)
    Description
    Digest 178 Catalog Section 22 contains selection information for pressure switches, vacuum switches, float switches, pressure sensors, and accessories and renewal parts. Replaces Digest 177 section 22; 0100CT1501_SEC-22
    Size pdf
    Size 3.2 MB
    Date 5/12/19
    Description
    Digest 178 Catalog Section 22 contains selection information for pressure switches, vacuum switches, float switches, pressure sensors, and accessories and renewal parts. Replaces Digest 177 section 22; 0100CT1501_SEC-22
    Osisense Industrial Pressure and Vacuum Switches Catalog (Version 2.0)
    Description
    This catalog is a guide to OsiSense™ XML electromechanical pressure and vacuum switches, 9012G pressure switches, and 9016G vacuum switches.
    Size pdf
    Size 7.4 MB
    Date 8/31/13
    Description
    This catalog is a guide to OsiSense™ XML electromechanical pressure and vacuum switches, 9012G pressure switches, and 9016G vacuum switches.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9016GAW21: vacuum switch 9016G - adjustable scale - 2 thresholds - Set 0 to 23.8 InHg (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9016GAW21: vacuum switch 9016G - adjustable scale - 2 thresholds - Set 0 to 23.8 InHg (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 9016GAW21: vacuum switch 9016G - adjustable scale - 2 thresholds - Set 0 to 23.8 InHg (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 9016GAW21: vacuum switch 9016G - adjustable scale - 2 thresholds - Set 0 to 23.8 InHg (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Industrial Vacuum Switches (Version 01)
    Description
    This bulletin includes installation instructions and information on ratings, dimensions, wiring, adjustments, and replacement parts for 9016GAW Industrial Vacuum Switches.
    Size pdf
    Size 1,015.1 KB
    Date 3/31/13
    Description
    This bulletin includes installation instructions and information on ratings, dimensions, wiring, adjustments, and replacement parts for 9016GAW Industrial Vacuum Switches.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    vacuum switch 9016G - adjustable scale - 2 thresholds - Set 0 to 23.8 InHg
    Description
    vacuum switch 9016G - adjustable scale - 2 thresholds - Set 0 to 23.8 InHg
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    vacuum switch 9016G - adjustable scale - 2 thresholds - Set 0 to 23.8 InHg
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    vacuum switch 9016G - adjustable scale - 2 thresholds - Set 0 to 23.8 InHg
    Description
    vacuum switch 9016G - adjustable scale - 2 thresholds - Set 0 to 23.8 InHg
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    vacuum switch 9016G - adjustable scale - 2 thresholds - Set 0 to 23.8 InHg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /